Wellhead Grease Fittings, McEvoy® Style Series | Parker NA

Wellhead Grease Fittings, McEvoy® Style Series

Parker PGI's McEvoy® Style Compound and Grease Fittings are specifically designed for use with McEvoy® gate valves.

Parker PGI's McEvoy® Style Compound and Grease Fittings are specifically designed for use with McEvoy® gate valves.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker PGI’s McEvoy® Style Compound and Grease Fittings come in two types. Both types of McEvoy® body cavity fittings are offered by Parker PGI.  These styles include 3/4”-16 UNF straight threads, a pinned ball retainer and a 1” wrench hex.  

    The McEvoy® Style Compound Fitting fits a standard 1”-14 UNS screw-on coupler thread.   

    The McEvoy® Style Grease Fitting fits a standard 7/8”-14 UNS screw-on coupler thread.  

    [McEvoy® is a trademark of the Cameron International Corporation.]  

    Markets:
    • Chemical
    • Petrochemical
    • Oil and Gas

    Features/Benefits:
    • Vent Cap
    • Heat treated Ball for durability
    • Floating ball-taper cavity

    Applications:
    • McEvoy® Equipment Lube Systems
Description

Performance Characteristics

Vent Type

Vent Cap, 1-1/4" Hex | Vent Cap, 7/8"-14 Hex

Thread Style

3/4"-16 UNF Engagement Thread with 1"-14 UNS Cap Thread | 3/4"-16 UNF Engagement Thread with 7/8"-14 UNS Cap Thread

Body Material

1215 | 316 SS | 4140 | Consult factory for additional materials

Plating

Zinc | N/A

Heat Treatment

Annealed (NACE) | Rc 22 Max (NACE) | N/A

Ball Material

AISI 52100 Chrome Alloy | K-Monel® | Consult factory for additional materials

Please configure part to display CAD
  • Literature and Reference Materials

  • Wellhead Fittings & Valve Components | PGI-WF
  • Contact Us

    Parker Hannifin Corporation
    Instrumentation Products Division
    1005 A Cleaner Way
    Huntsville, AL 35805 USA
    Phone +1 (256) 881-2040
    Fax  +1 (256) 881-5072