TITANFLEX® Modified XLPE Corrugated Chemical Suction Hose, Series SWC683G | Parker NA

TITANFLEX® Modified XLPE Corrugated Chemical Suction Hose, Series SWC683G

Titanflex Modified XLPE Corrugated Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 250°F and 250 psi, Series SWC683G

Titanflex Modified XLPE Corrugated Chemical Suction Hose is designed for transfer of many industrial strength acids, chemicals and solvents in applications to 250°F and 250 psi, Series SWC683G

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series SWC683G Titanflex Modified XLPE Chemical Suction Hose provides superior service across a wide variety of chemical media in high pressure and high temperature applications. The lightweight hose provides full suction capability, superior kink resistance and minimal force-to-bend for easy operator handling. The hose will not contaminate the product being conveyed, and is crush resistant and durable. The distinctive green cover is easily identified and resists abrasion, chemicals and weathering for maximum performance. Series SWC683G is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in challenging applications.

    Markets:
    • General Industrial
    • Oil & Gas
    • Transportation

    Features/Benefits:
    • Tube: Tan modified cross-linked polyethylene (MXLPE) for chemical resistance to 250°F.
    • Reinforcement: Multiple textile plies for strength and durability, and a dual wire helix for full suction capability and a path to conduct a static charge to ground.
    • Cover: Green EPDM for abrasion and chemical resistance.
    • Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

    Applications:  
    -media
    • Acids
    • Chemicals
    • Solvents
    -usage
    • Bulk depots and storage facilities
    • In-plant transfer
    • Refineries
    • Transport tank trucks

    Industry Standards:
    • FDA

    Safety/Technical:
    • Design Factor: 4:1

    Warnings:
    • It is the responsibility of the user to determine if the hose is suitable for the application. Most chemical resistance guides are based on temperatures of 70°F (21°C). Elevated temperatures can change the chemical resistance ratings. Many chemicals will become more aggressive as temperatures increase, reducing the ability of hose compounds to withstand them. Contact Parker for chemical compatibility data at elevated temperatures. If no data exists, users are required to perform compatibility testing at the desired temperature.
    • At operating temperatures of 125°F and above, only permanently attached couplings should be installed. At any operating temperature, couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to the NAHAD Industrial Hose Assembly Guidelines.
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines
Description

Performance Characteristics

Application

Chemical

Media

Acids, Chemicals, Solvents

Tube

Tan modified cross-linked polyethylene (MXLPE)

Material - Hose Reinforcement

Two textile plies with dual wire helix

Material - Cover

Green EPDM

Finish - Cover

Corrugated wrapped

Color

Green

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

250

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

121

Vacuum

Full

Hose I.D. (inch)

1 to 4

Hose I.D. (mm)

25.4 to 101.6

Hose O.D. (inch)

1.500 to 4.625

Hose O.D. (mm)

38.1 to 117.5

Weight (lbs)

0.49 to 2.66

Weight (kg)

0.22 to 1.21

Minimum Bend Radius (inch)

2 to 8

Minimum Bend Radius (mm)

50.8 to 203.2

Maximum Working Pressure (psi)

175 to 250

Maximum Working Pressure (bar)

12.1 to 17.2

Packaging

Coils

Standard Pack Qty (ft)

100

Contact Us

Parker Hannifin Corporation
Industrial Hose Products Division
30242 Lakeland Boulevard
Wickliffe, OH 49092 USA
Phone +1 (440) 833-2120
Fax  +1 (440) 833-2230