Large Diameter Medium Duty Multipurpose Oil Resistant Discharge Hose, Series SS110 | Parker NA

Large Diameter Medium Duty Multipurpose Oil Resistant Discharge Hose, Series SS110

Large Diameter Medium Duty Multipurpose Oil Resistant Discharge Hose is designed for transfer of air, mild chemicals, oil and water in applications to 180°F and 500 psi, Series SS110

Large Diameter Medium Duty Multipurpose Oil Resistant Discharge Hose is designed for transfer of air, mild chemicals, oil and water in applications to 180°F and 500 psi, Series SS110

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series SS110 Large Diameter Medium Duty Multipurpose Oil Resistant Discharge Hose provides excellent medium pressure, medium duty service across multiple applications. The hose construction includes a static wire to conduct an electrical charge to ground for operator safety, and features a cover that resists abrasion, oil and weathering to provide maximum performance. Series SS110 is a versatile hose for many common industrial applications.

    Markets:
    • General Industrial
    • Oilfield

    Features/Benefits:
    • Tube: Black nitrile for exceptional oil resistance to 180°F.
    • Reinforcement: Multiple textile plies for strength and durability, and a static wire for a path to conduct an electrical charge to ground.
    • Cover: Black SBR for abrasion and weathering resistance and durability.

    Applications:
    • Air
    • Mild chemicals
    • Oil
    • Water
    • Jetting
    • Drilling job sites
    • Shipyards

    Safety/Technical:
    • Design Factor 4:1
    • Do not use with biodiesel, diesel fuel or gasoline.
    • Refer to CrimpSource® for current crimp specifications.
Description

Performance Characteristics

Media

Air, Mild Chemicals, Oil, Water

Tube

Black nitrile

Material - Hose Reinforcement

Four textile plies with static wire, Six textile plies with static wire, Eight textile plies with static wire

Material - Cover

Black SBR

Finish - Cover

Perforated wrapped

Hose O.D. (inch)

1.875 to 7.125

Hose O.D. (mm)

47.6 to 181.0

Weight (lbs)

0.92 to 6.27

Weight (kg)

0.42 to 2.84

Packaging

Coils

Standard Pack Qty (ft)

100

Maximum Working Pressure (psi)

400 to 500

Application

Air & Multipurpose

Maximum Working Pressure (bar)

27.6 to 34.5

Hose I.D. (mm)

31.8 to 152.4

Hose I.D. (inch)

1-1/4 to 6

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

180

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

82

  • Literature and Reference Materials

  • Industrial Hose Catalog 4800, Air and Multipurpose
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230