Metal Foil Tapes Products from parker include

: Default
Sort By Product Attributes
Division

Division

Shelf Life (Months)

Shelf Life (Months)

Temperature Range (C)

Temperature Range (C)

Film Thickness (mm)

Film Thickness (mm)

Meets Certifications

Meets Certifications

???ACCE_Region_Product_List???
Metal Foil Tapes ( 1 - 3 of 3 )
Compare Selected
Product Listing

The CHO-MASK II family of EMI foil tapes includes both Standard Tack (ST) and High Tack (HT) versions for providing a conductive, non-corroding surface on painted metal electronic enclosures.

For applications requiring lighter weight and a more flexible electrically conductive tape, the electrically conductive fabric tape, CHO-FAB, will provide excellent shielding and good corrosion resistant performance.

Parker Chomerics CHO-FOIL metal foil tapes provide an economical solution to applications requiring excellent electrical conductivity across substrates.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357