Micro-Mist Lubricators - Prep-Air II 17L Series (standard) | Parker NA

Micro-Mist Lubricators - Prep-Air II 17L Series (standard)

The 17L is a standard micro-mist lubricator that injects a mist of oil into the flowing air stream to automatically provide the correct amount of lubrication for air tools and other pneumatic devices. Lubrication rate can also be adjusted manually. .

Use our configurator to build the right part for your application.
Description
    Parker's 17L is a micro-mist lubricator that injects a mist of oil into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices. This type of lubricator can be precisely adjusted to a very low oil flow rate because only a portion of the oil drops seen in the sight dome travels downstream. Proportional oil is delivered over a wide range of air flows and precision needle valve assures repeatable oil delivery. A slight adjustment can provide a desired mist rate.

    This unit is ideal for low and high flow applications that demand uniform lubrication in a robust package. This lubricator can be mounted using a modular connector to other 07 Series Prep-Air II products. F442 oil is suggested for lubrication and will allow the product to perform at peak performance. The lubricator should be used where only a very small amount of lubrication is desirable or where it is necessary for the oil to remain suspended in the air stream for long distances.

      • Micro-Mist
      • Size Oil Particles: 5 μm
      • NPT and BSPP
      • Port Sizes: 1/2", 3/4"
      • Body Material: Zinc
      • Bowl Material: Polycarbonate or Zinc
      • Seals: Nitrile
      • Pressure Rating of Polycarbonate Bowl: 0 to 150 psig or 0 to 10.4 bar
      • Pressure Rating of Metal Bowl: 0 to 250 psig or 0 to 17.2 bar
      • Temperature Rating of Polycarbonate Bowl: 32° to 125°F or 0° to 51°C
      • Temperature Rating of Metal Bowl: 32° to 175°F or 0° to 79°C
      • Minimum Flow For Lubrication at 100 PSIG - 1 SCFM
      • High Flow 1/4" - 40 SCFM
      • High Flow 3/8" - 60 SCFM
      • High Flow 1/2" - 90 SCFM
      • Drain Type: Manual Twist
      • Weight: 1.9 lbs or 0.9 kg
Description

Performance Characteristics

Function

Micro-Mist Lubricator

Oil Particle Size (μm)

5

Port Type

NPT | BSPP

Port Size

1/2" | 3/4"

Body Material

Zinc

Bowl Material

Polycarbonate | Zinc

Seal Material

Nitrile

Operating Pressure (psig)

0 to 150 (Polycarbonate Bowl) | 0 to 250 ( Metal Bowl)

Operating Pressure (bar)

0 to 10.4 (Polycarbonate Bowl) | 0 to 17.2 ( Metal Bowl)

Operating Temperature (F)

+32° to +125° (Polycarbonate Bowl) | +32° to +175° ( Metal Bowl)

Operating Temperature (C)

0° to +52° (Polycarbonate Bowl) | 0° to +80° ( Metal Bowl)

Minimum Operating Flow Rate (SCFM)

1 (at 100 psig)

Maximum Operating Flow Rate (SCFM)

90

Drain Option

No Drain | Twist Drain

Please configure part to display CAD

Contact Us

PNEUMATIC DIVISION NORTH AMERICA
8676 EAST M89
RICHLAND MI 49083 USA
Phone 269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN
Fax  269-629-5385