WHIPPET® 200 Multipurpose Oil Resistant Hose, Series 7137 | Parker NA

WHIPPET® 200 Multipurpose Oil Resistant Hose, Series 7137

Whippet 200 Multipurpose Oil Resistant Hose is designed for transfer of air, oil and water, and is ideal for light duty whip end service, industrial bench work and air lines in applications to 180°F and 200 psi, Series 7137

Whippet 200 Multipurpose Oil Resistant Hose is designed for transfer of air, oil and water, and is ideal for light duty whip end service, industrial bench work and air lines in applications to 180°F and 200 psi, Series 7137

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series 7137 Whippet 200 Multipurpose Oil Resistant Hose provides excellent service across multiple light duty low pressure industrial work bench work applications. The hose is kink resistant for easy handling and unimpeded air flow, and the cover resists abrasion and oil to provide maximum performance. Series 7137 is qualified with permanent crimp couplings for a reliable, secure connection.

    Markets:
    • General Industrial

    Features/Benefits:
    • Tube: Black nitrile for oil resistance to 180°F.
    • Reinforcement: One textile braid for kink resistance.
    • Cover: Black chloroprene for abrasion and oil and resistance.
    • Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

    Applications:
    • Air
    • Mild chemicals
    • Oil
    • Water
    • Air compressors and pneumatic tools, including those subject to light oil mists for lubrication
    • Assembly lines
    • Bench work
    • Hose whips
    • Lubrication systems
    • General transfer

    Safety/Technical:
    • Design Factor 4:1
    • Do not use with biodiesel, diesel fuel or gasoline.
    • Do not use in hot, dry air applications.
    • Refer to CrimpSource® for current crimp specifications.
Description

Performance Characteristics

Application

Air & Multipurpose

Media

Air, Mild Chemicals, Oil, Water

Hose Inner Tube Material

Black nitrile

Material - Hose Reinforcement

One textile braid

Material - Cover

Black chloroprene

Finish - Cover

Smooth

Minimum Working Temperature (F)

-40

Maximum Working Temperature (F)

180

Minimum Working Temperature (C)

-40

Maximum Working Temperature (C)

82

Hose I.D. (inch)

1/4 to 3/8

Hose I.D. (mm)

6.4 to 9.5

Hose O.D. (inch)

0.435 to 0.625

Hose O.D. (mm)

11.0 to 15.9

Weight (lbs)

0.06 to 0.12

Weight (kg)

0.03 to 0.05

Minimum Bend Radius (inch)

2.0 to 3.5

Minimum Bend Radius (mm)

50.8 to 88.9

Maximum Working Pressure (psi)

200

Maximum Working Pressure (bar)

13.8

Packaging

Reels

Standard Pack Qty (ft)

HY

Compatible Fittings

700

  • Literature and Reference Materials

  • Industrial Hose Catalog 4800, Air and Multipurpose
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230