Nitrogen Generators for LCMS Applications | Parker NA

Nitrogen Generators for LCMS Applications

Nitrogen Generators for LCMS Applications produce pure LCMS grade nitrogen.

Nitrogen Generators for LCMS Applications produce pure LCMS grade nitrogen.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker Balston offers a wide range of nitrogen gas generators for Liquid Chromatograph with Mass Spectrometric Detector (LCMS) applications. Models are offered to supply LCMS grade nitrogen as the curtain gas. The NitroFlow60D will supply both nitrogen  and dry air (-40°F/-40°C dewpoint) as the exhaust gas. Models with built in compressors are available for labs without a compressed air supply. Using an in house gas generator eliminates the need for costly, inconvenient, and dangerous compressed gas cylinders in the laboratory.

    Features and benefits of Parker Balston LCMS Gas Generators

    • Deliver LCMS grade gases
    • Eliminate the costs and inconveniences associated with gas cylinders.
    • Prevent running out of gases during LCMS instrument operation.
    • Compact units conserve valuable laboratory floor space.
    • Produced and manufactured in an ISO 9001 registered organization.
Description

Performance Characteristics

Brand

Balston

Application

Analytical Laboratory

Gas Requirements

Nitrogen, Dry Air

Gas Purity Requirements

Up to 99.5 %

Flow Rates

Up to 2266 SLPM

Compressor

Available

Port Connection Inlet

1/4" NPT or 1/2" NPT

Port Connection Outlet

1/4" NPT or 1/2" NPT

Electrical Requirements

Up to 90 to 250 VAC, 50 to 60 HZ

Certificates

CSA 1010, CE

Contact Us