Low-Cogging Brushless Servo Motors - NX-Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Low-Cogging Brushless Servo Motors - NX-Series

Low-Cogging Brushless Servo Motors - NX-Series

NX motors are designed to provide low cogging torque and smooth operation. A large set of torque/speed characteristics, options and customization possibilities are available, as well as CE and UL marking certification

Technical Specifications

  • Ingress Protection Rating: IP64, IP65, IP44
  • Shaft Type: Keyway, Smooth
  • Compatible Parker Drive: SLVD-N, PSD1, AC890, AC30, Compax3
  • Cooling Method: Air-Cooled / Forced Ventilation (NX860V), Water-Cooled (NX860W), Air-Cooled / Natural Convection
  • Maximum Output Speed: up to 10000 RPM
  • Mounting Type: > 100 to 200 mm (PCD), > 50 to 100 mm (PCD), 1 to 50 mm (PCD), > 50 to 100 mm (Pilot Ø), > 100 to 200 mm (Pilot Ø)
  • Shaft Size: > 30 to 40 mm, > 1 to 15 mm, > 20 to 30 mm, > 15 to 20 mm
  • Feedback Type: Absolute Single-turn HIPERFACE DSL® Encoder, Absolute Multi-turn HIPERFACE DSL® Encoder, Absolute Single-turn SinCos/HIPERFACE Encoder, Absolute Multi-turn SinCos/HIPERFACE Encoder, Without Sensor (sensorless), Resolver
  • Technology: Electromechanical
  • Product Series: NX
  • Operating Temperature: -15 to 40 °C (-40°C on request), 5 to 104 °F (-40°F on request)
  • Frame Size: 56 mm, 70 mm, 92 mm, 120 mm, 155 mm
  • Specifications Met: UL/cUL, CE
  • Product Type: Electric Motor
  • Input Voltage: 400 to 480 VAC, 230 VAC
  • Product Style: Brushless Servo
  • Continuous Torque: 2 to 90 Nm, 18 to 797 lb-inch
  • Peak Torque: 6.6 to 137 Nm, 58 to 1212 lb-inch
  • Rated Speed: 0 to 7000 RPM
  • Holding Brake Included: Optional
Safety Warning

Full Product Description

Designed to provide low cogging torque and smooth operation, the NX Series brushless servo motors from Parker combine exceptional precision and motion quality, high dynamic performances and very compact dimensions. A large set of torque/speed characteristics, options and customization possibilities are available, making NX Series synchronous servo motors the ideal solution for most servo system applications. The sensorless version of NX Series servo motor has been designed to offer a cost effective brushless solution in association with the Parker SSD AC650S drives. Controlled without feedback sensor, NX Series servo motors are an innovative, compact, performant and highly efficient alternative to traditional induction motors.

Markets:
• Factory Automation
• Packaging Machinery
• Food & Beverage
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Lab/Diagnostic
• Life Sciences
• Pharma

Features/Benefits:
• High precision and motion quality
• High dynamic performance
• Low cogging torque / Smooth operation
• Compact dimensions and robustness
• Large set of options and customization possibilities
• CE and UL marking certification available

Applications:
• Machine tools axis
• Packaging machinery
• Robot applications
• Special machinery

Technical Specifications:
- Motor Type : Permanent magnet synchronous brushless servo motor
- Rotor Design : Rotor with concentrated-flux rare earth magnets
- Number of Poles : 10
- Torque Range : 2 – 90 Nm
- Speed Range : 0 – 7000 min-1
- Mounting : Flange with smooth holes
- Shaft End : Plain keyed shaft / Plain smooth shaft (option)
- Cooling : Natural Convection / Forced Ventilation (NX860V only) / Water Cooled (NX860W only)
- Protection Level (IEC60034-5) : IP64 (standard) / IP65 (option) / IP44 (ventilated version)
- Feedback sensors : Resolver / Absolute Encoder / Hiperface Absolute Encoder
- Other options : Brake / Thermal Protection  (PTC, thermo switch or KTY)
- Marking : CE / UL
- Voltage Supply : 230 / 400-480 VAC
- Temperature Class (IEC60034-1) : CE - Class F  /  UL Class F (NX3 – 8)
- Connection : Connectors / Flying Cables / Terminal Box (NX860V)

Related Documents

×

687PDC
A87859