OIL-X EVOLUTION Genuine Replacement Compressed Air Filter Elements | Parker NA

OIL-X EVOLUTION Genuine Replacement Compressed Air Filter Elements

High efficiency coalescing, dry particulate and oil vapour removal filter elements for Parker domnick hunter OIL-X EVOLUTION die-cast aluminium compressed air filters.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Since the introduction of the first OIL-X range, Parker domnick hunter has continued to develop both the compressed air filter and the standards governing compressed air quality. Constantly innovated, OIL-X EVOLUTION became the leading technology for compressed air filtration, providing the exact balance between air quality, energy efficiency and low lifetime costs.

    The OIL-X EVOLUTION die-cast aluminium filter range included:

    • General purpose and high efficiency coalescing and dust filter grades (AO & AA) for the removal of water and oil aerosols, solid particulates and micro-organisms

    • Oil vapour removal grades (AC and ACS) for the removal of oil vapour

    Sizing and Selection

    Please refer to the product literature to verify filter codes, sizes and quantities required before ordering. Only using genuine Parker replacement elements will guarantee the filter’s performance.

    For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.
Description

Performance Characteristics

Micron Rating

0.01 to 1 micron

Application Type

Compressed air and nitrogen gas filtration.

Brand

Parker domnick hunter

Element Change Interval

Coalescing and dry particulate (AO, AA): 12 months.

Oil vapour removal (AC, ACS): When oil vapour or odour is detected.

Contact Us

Parker Manufacturing Ltd
Gas Separation & Filtration Division EMEA
Dukesway, Team Valley Trading Estate
Gateshead, Tyne & Wear, NE11 0PZ
United Kingdom
Phone +44 (0)191 402 9000