Wellhead Grease Fittings, Packing Glands Series | Parker NA

Wellhead Grease Fittings, Packing Glands Series

Parker PGI’s Packing Glands compress the stem packing, effectively sealing upon the stem of the lockscrew.

Parker PGI’s Packing Glands compress the stem packing, effectively sealing upon the stem of the lockscrew.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker PGI’s Packing Glands feature both standard and extended length packing glands. Standard packing glands are produced from 1215 material and are Zinc plated. Additional materials available upon request.

    Markets:
    • Chemical
    • Petrochemical
    • Oil and Gas

    Features/Benefits:
    • 1215 Material
    • Zinc Plated for protection

    Applications:
    • Wellhead Equipment
Description

Performance Characteristics

Connection Thread Size (inch)

1-1/2"-6 UNC | 1-1/2"-8 UN | 1-1/2"-10 UN | 1-3/4"-8 UN | 1-5/8"-12 UN | 1-1/2"-12 UNF | 1-3/4"-12 UN

Bore Diameter (inch)

57/64" | 1-5/32" | 1-1/32" | 53/64" | 1-1/64"

Overall Length

1-1/4" | 1-7/8" | 2-3/4" | 2-1/8" | 2-11/16"

Body Size (inch)

7/8" | 1-1/4" | 1-5/16" | 1-3/4" | 1-15/16"

Nut Hex Size (inch)

1-5/8" | 2" | 1-3/4" | 1-1/2"

Body Material

1215

Heat Treatment

Zinc Plated

Accessory Type

Junk Rings Required: JR10-10 | JR11-10 | JR12-10 | JR14-10 | JR20-10

Please configure part to display CAD
  • Literature and Reference Materials

  • Wellhead Fittings & Valve Components | PGI-WF
  • Contact Us

    Parker Hannifin Corporation
    Instrumentation Products Division
    1005 A Cleaner Way
    Huntsville, AL 35805 USA
    Phone +1 (256) 881-2040
    Fax  +1 (256) 881-5072