No image available
No image available
Your request is being processed.
687630
Air Filtration

Pamic Series Air Cleaners

The unique construction of the Pamic® filter with its exclusive mechanical pleat separation, provides more usable filter area than any competitive air cleaner, thus offering longer filter life.

Roll On To Zoom


The unique construction of the Pamic® filter with its exclusive mechanical pleat separation, provides more usable filter area than any competitive air cleaner, thus offering longer filter life.

Choose attributes to view part number:

Reset Attributes
Description

Pamic® Series Heavy Duty Air Cleaners

Note: The part selector provided here is for reference only. Consult a Racor representative for final determination of product number, specifications and accessories.

The Pamic® filter media meets and exceeds all engine manufacturer performance requirements per the ISO-5011 Test Standard. It begins at a high level and continues to increase throughout the life of the filter.

UniPamic® (Single Stage) Light & Medium Service Air Cleaner models feature an efficient moisture separator panel which removes over 90% of the water that may enter the face of the air cleaner. UniPamic® Series Air Cleaners provide unmatched engine protection for a wide range of equipment, from on-highway trucks to compressors, stationary engines to marine engines.

AutoPamic® (Two Stage) Medium to Extra Heavy Service Air Cleaner models can be upgraded to include a gravity-discharged dust pre-cleaner. AutoPamic® with a gravity discharge pre-cleaner is the easiest to install. It may be used on all types of engines.

RotoPamic® models are upgradeable to either a compressed air or exhaust aspirated pre-cleaner using a positive pressure bleed system. A positive pressure bleed systems can be used on all turbocharged engines and two-cycle Detroit Diesel turbocharged or naturally aspirated engines. They can also be used wherever a continuous source of compressed air (4 PSIG or greater) is available, such as the receiver tank on an air compressor.

Features and Benefits:

Extended Service Life: The unique construction of the Pamic® filter with its exclusive mechanical pleat separation, provides more usable filter area than any competitive air cleaner, thus offering longer filter life.

Increased Horsepower & Reduced Fuel Consumption:
With low intake air restriction and greater effective media area than other dry-type air cleaners, the Pamic® Series offers improved fuel economy, and that lowers per hour operating costs.

Easy To Service:
No special tools or techniques required, dirt is held inside the pleated filter tubes. The filter is replaced from the dirty side of the air cleaner, reducing the danger of engine contamination. An optional, easy-to-use service indicator tells when to change the filter assuring maximum usage and lowest operating filter costs.

Medium service Applications

Medium Service includes most on- and off-highway uses such as gravel and ready-mix trucks, outdoor generator sets, garbage trucks, fire trucks, air compressors, and pumps.

Heavy Service Applications

Heavy service includes off-highway trucks, motor graders, crawler tractors, scrapers, cranes and shovels. Extra-heavy service includes such equipment as large scrapers, rock drills, rough terrain cranes, and shovels, rock drilling and quarrying compressors, and full-tracked low speed tractors. These pre-cleaners provide maximum service life of the disposable Pamic® filter.

Note: Nozzles or outlets are not included in kits and must be ordered separately. Kits requiring 2 Filters are double housings that do not have integral flanges and they require 2 outlet nozzles. Consult 7539 Catalogue for more details.

All Units are right-hand bleed. Left-hand bleed can be custom ordered.

Description

Performance Characteristics
Series Type Heavy Duty Cartridge Air Cleaners
Brand Racor
Filtered Medium Engine Air
Assembly Includes Kits include a Moisture Separator and or a Filter Cartridge. Nozzles or outlets are not included and must be ordered separately. Kits requiring 2 Filters are double housings that do not have integral flanges and they require 2 outlet nozzles. Consult 7
Number of Tubes 9 to 128 tubes depending on product selected
Configuration 3 to 16 tubes high depending on product selected
Outlet Port Size (inch) 3 to 6 depending on product selected. Nozzles or outlets are not included in kits and must be ordered separately. Kits requiring 2 Filters are double housings that do not have integral flanges and they require 2 outlet nozzles. Consult 7539 Catalogue fo
Maximum Horsepower (hp) 50 to 1600 depending on product selected
Weight (lb) 25 to 217 depending on product selected
Weight (kg) 11 to 99 depending on product s selected
Height (inch) 8.59 to 41.69 depending on product selected
Height (cm) 21.8 to 105.9 depending on product selected
Width (inch) 8.59 to 20.16 depending on product selected
Width (cm) 21.8 to 51.2 depending on product selected

???ATTACHMENTS???

Contact Us


Racor Division - North America


racortech@parker.com

209 521 7860

___________________________________

Racor Division - Europe

+44 (0) 1924 487 037

filtrationinfo@parker.com