Parker Super O-Lube | Parker NA

Parker Super O-Lube

Parker's Super O-Lube is a great all purpose lubricant for o-rings.

Parker's Super O-Lube is a great all purpose lubricant for o-rings.

SLUBE-884-2-TFD
Description
    Parker's all-purpose o-ring lubricant, Super O-lube, protects o-rings against damage during installation in hydraulic applications.

    Markets:
    • Construction
    • Military Ground Systems
    • Aerial Lift
    • Agriculture
    • Material Handling
    • Machine Tool
    • Transportation

    Features/Benefits:
    • High-viscosity silicone oil that can be used with virtually any rubber polymer over temperatures ranging from -65°F to +400°F and -54°C to +204°C.
    • Will not clog 30-micron filters.
    • Recommended for high pressure systems.

    Applications:
    • Lubricating o-rings on fittings and adapters in hydraulic fluid and gas handling connections
Description

Performance Characteristics

Type

Lubricant

Minimum Working Temperature (F)

-65

Maximum Working Temperature (F)

400

Minimum Working Temperature (C)

-54

Maximum Working Temperature (C)

204

Contact Us

Parker Hannifin Corporation
Tube Fittings Division
3885 Gateway Boulevard
Columbus, OH 43228 USA
Phone +1 (614) 279-7070
Fax  +1 (614) 279-7685