No image available
No image available
Your request is being processed.
687583
Hose Products Division - Master

Parkrimp 2 Bench Mount Crimper up to 2" ID 2 wire braided hose; up to 2" ID 4/6 wire spiral hose

The Parkrimp 2 is Parker's largest and most versatile bench mounted crimper with all the familiar Parkrimp System advantages.  The 83C-001 is standard with three phase electric and the 83C-002 is standard with single phase electric.

The Parkrimp 2 is Parker's largest and most versatile bench mounted crimper with all the familiar Parkrimp System advantages. The 83C-001 is standard with three phase electric and the 83C-002 is standard with single phase electric.

404 Error Page
 

    There were errors on this page.

    The error code returned was - 404

    For Additional Assistance....

    If you represent a Parker distributor, supplier, or customer, please contact your PHconnect Administrator or partnered Parker division. Parker employees should utilize the appropriate helpdesk specified below.

    Worldwide User Help

    Contact your PHconnect Administrator
    or partnered Parker division

    Employee Helpdesk - North America

    1-888-795-HELP
    data.center.support@parker.com

    Employee Helpdesk - International

    +44 (0) 1442 458 208
    idchelpdesk@parker.com

    Back

Choose attributes to view part number:

Reset Attributes
Description

Hose assemblies are easy with the Parkrimp System.

When it comes to hose assemblies, no one puts it all together like Parker. With Parkrimp equipment, anyone can make factory-quality hose assemblies quickly, easily and cost effectively. The Parkrimp 2 is simple to operate and is built to provide years of dependable service.

As the biggest of Parker's crimpers, the Parkrimp 2 can be used with all Parkrimp styel fittings, including Steel and Stainless Steel. Approved fittings series include 25, 26, 43, 70, 71, 73, 76, 77, 78, 79, 81 S6, and HY Series Parkrimp fittings

Parker's Parkrimp® System continues to lead the industry in ease of use, accuracy and effectiveness. The Parkrimp system is designed to crimp fittings to the proper diameter every time, meaning fluid power professionals will not waste valuable time dialing variable settings that can produce mis-crimps. Designed to produce accurate crimps from the first time it's used, Parkrimp system crimpers require no calibration and continuously produce proper crimps, time after time

Description

Performance Characteristics
Voltage (V) 230/460
Spiral Hose Size Range 1/4 inch - 2 inch ( 6.3 mm - 51 mm )
Compatible Hose 271, 201, 206, 213, 221FR, 244, 266, 285, 293, SS23CG, 301LT, 302, 304, 351ST, 351TC, 422, 424, 426, 431, 436, 451TC, 451ST, 471TC, 471ST, 472TC, 482TC, 482ST, 722TC, 881, 701, F42, 711, 721, 721TC, 721ST, 722TC, 772TC, 772ST, 774, 731, 761, 787TC, 797TC
Braided Hose Size Range 3/16 inch - 2 inch (5 mm - 31.5 mm )
Compatible Fitting Material Steel, Stainless Steel

Contact Us


HOSE PRODUCTS DIV


30240 LAKELAND BLVD

WICKLIFFE

OH

UNITED STATES

44092


Ph:4409435700


Fax:4409433129