Medium Pressure/Super Charged Piston Pump - PAVC Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure/Super Charged Piston Pump - PAVC Series

Medium Pressure/Super Charged Piston Pump - PAVC Series

Parker PAVC Medium Pressure/Super Charged Hydraulic Piston Pumps provide reliable high-speed operation. With a pressure rating of 3,000 psi, they are ideal for a variety of medium pressure mobile and industrial applications.

Technical Specifications

  • Maximum Vacuum Flow Rate: n/a
  • Operating Pressure: 210 bar, 3000 psi
  • Technology: Hydraulics
  • Flow Rate: 260 L/min, 69 gal/min
  • Displacement: 100 cm3/rev, 6.1 inch3/rev
  • Body Material: Cast Iron
  • Drain Option: Yes
  • Charge Pump Included: Yes
  • Circuit Path: Open
  • Configuration: Single, Tandem, Multiple
  • Control Method: Pressure Limiter, Load Sense, Torque Limiting
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester, Water-Glycol
  • Maximum Displacement: 100 cm3/rev, 6.1 inch3/rev
  • Maximum Flow Rate: 69 gal/min, 260 L/min
  • Maximum Fluid Temperature: 71 °C, 160 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
  • Maximum Noise Level: 79 dBA
  • Maximum Operating Pressure: 210 bar, 3000 psi
  • Radial Load Capacity: 104 kg, 230 lb
  • Maximum Operating Speed: 2600 RPM
  • Maximum Kinematic Viscosity: 4000 SUS
  • Minimum Kinematic Viscosity: 80 SUS
  • Weight: 18 to 50 kg, 40 to 110 lb
  • Media: Hydraulic, Hydraulic Fluids
  • Mounting Option: SAE
  • Port Connection: SAE
  • Port Type: Flange, Straight Threaded
  • Port Location: Side Ports, Rear Ports
  • Pump Type: Piston, Variable
  • Direction of Rotation: Clockwise, Counterclockwise
  • Sensor Type: n/a
  • Shaft Type: SAE
  • Thru-Drive Capability: Yes
Safety Warning

Full Product Description

Featuring a flexible, compact design, PAVC Medium Pressure/Super Charged Piston Pumps deliver a reliable, easy-to-use pump solution for a wide range of open-circuit applications requiring medium pressure variable displacement. PAVC pumps utilize a built-in supercharger to ensure a high-speed capability, while convenient cartridge-style controls increase serviceability.

Learn more about Parker PAVC Medium Pressure/Super Charged Hydraulic Piston Pumps service parts under Product Support.


Markets:
• Government (Non-Defense)
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Molding
• Packaging Machinery
• Agriculture Machinery
• Construction Equipment
• Material Handling Equipment
• Vocational & Municipal Equipment
• Mining
• Other Natural Resources
• Food & Beverage
• Plastic Processing
• On-Highway Vehicle (Not Bus/Coach)

Features and Benefits:
• Superior performance
• Built-in super charger for pump
• High-speed capability
• Full pressure rating on water glycol fluids
• Thru-shaft capability (PAVC 100 only)
• Improved reliability
• Durable cast iron housing
• Sealed shaft bearing
• Hydrodynamic cylinder barrel bearing  
• Pump case and shaft seal subjected to inner pressure only

Ease of Use:
• Two-piece design for easy servicing  
• Air bleed standard for quick priming
• Field-changeable cartridge-type controls
• Replaceable bronze clad port plate

Controls:
• Pressure compensation
• Load sensing
• Power (torque) limiting
• Power and load sensing
• Remote pressure compensation
• Adjustable maximum volume stop
• Low pressure standby

Applications:
• Food Processing
• Specialty Fluids

Technical Characteristics:
• Maximum operating pressure up to 210 bar (3,000 psi)
• Maximum speed of 3,000 rpm  
• Maximum filter and/or cool drain line of 7 bar (100 psi)

Related Documents

×
Products
PAVC PISTON PUMP

687PDC
246579