Perfluoroelastomer 75 Durometer O-Ring, Low Compression (FF200-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Perfluoroelastomer 75 Durometer O-Ring, Low Compression (FF200-75)

Perfluoroelastomer 75 Durometer O-Ring, Low Compression (FF200-75)

Perfluoroelastomer 75 Durometer O-Ring, Low Compression (FF200-75)

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Trade Name: Perfluoroelastomer, Parofluor
  • Thermal Application Type: Extremely High Temperature (> 400°F)
  • Durometer: 75 Shore A
  • Minimum Operating Temperature: 5 °F
  • Maximum Operating Temperature: 608 °F
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Specifications Met: NORSOK, MIL/Aero, NORSOK-SNS, AMS7257, North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Full Product Description

Parker's perfluoroelastomer F200-75 (Ultra® FFKM) is developed specifically for use in critical, demanding termperatures and fluids.  FF200-75 is formulated to withstand long term exposure to heat, maintain high sealing force retention, resist compression set and maintains excellent mechanical properties.

• Heat resistance — Up to 320°C (608°F)
• Cold flexibility — Down to -15°C (5°F)

Chemical resistance
• Aliphatic and aromatic hydrocarbons; gas turbine engine lubrication systems
• Chlorinated hydrocarbons
• Polar solvents (ketones, esters, ethers)
• Inorganic and organic acids
• Water
• Propellants such as NTO, MMH, JP4 and other strong oxidizers

Not compatible with:
• Fluorinated refrigerants (R11, 12, 13, 113, 114, etc.)
• Perfluorinated lubricants (PFPE)

Used for extremely high temperature applications such as fuel injectors, fuel nozzles, etc.

Certifications include AMS 7257

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring & Engineered Seals Division at 859-269-2351 for design and pricing assistance.

Related Documents

Software Downloads
Mobile inPHorm app
Product Demos & Tutorials
VIDEO: Mobile inPHorm overview
Communities, Blogs & Industry Links
O-Rings Knowledge Base
×

687PDC
687519