No image available
No image available
Your request is being processed.
687583
Phosphate Ester Hose

Phosphate Ester 4 Spiral Hydraulic Hose - 774

Parker's 774 phosphate-ester compatible hose is for applications up to 4000psi.  Available in five large sizes: -12 through –32. Dimensionally conforms to SAE 100R12 and EN 856 Type R12 specifications. Uses 4-wire spiral steel construction.

Parker's 774 phosphate-ester compatible hose is for applications up to 4000psi. Available in five large sizes: -12 through –32. Dimensionally conforms to SAE 100R12 and EN 856 Type R12 specifications. Uses 4-wire spiral steel construction.

Choose attributes to view part number:

Reset Attributes
Description


Typical Applications include:

  • Industrial
  • Ground Support Equipment

Description

Performance Characteristics
Media Petroleum base hydraulic fluids and lubricating oils
Maximum Working Pressure (psi) Up to 4000
Hose I.D. Maximum (inch) 2
Maximum Working Pressure (Mpa) Up to 28
Hose Inner Tube Material EPDM Rubber
Material - Hose Reinforcement Four spiral steel wire
Material - Cover EPDM rubber, green
Minimum Bend Radius (inch) Meets SAE requirements
Minimum Bend Radius (mm) Meets SAE requirements
Minimum Working Temperature Oil (F) -40
Maximum Working Temperature Oil (F) +176
Minimum Working Temperature Oil (C) -40
Maximum Working Temperature Oil (C) +80
Compatible Fittings 71 series

???ATTACHMENTS???

Contact Us


HOSE PRODUCTS DIV


30240 LAKELAND BLVD

WICKLIFFE

OH

UNITED STATES

44092


Ph:4409435700


Fax:4409433129