Pipe to Pipe Industrial and General Purpose Adapters

Parker adapters provide leak free solutions manufactured to meet or exceed the industrial specification requirements of SAE, ISO, DIN, DOT, and JIS standards.. Types of adapters include hydraulic, pneumatic and instrumentation, with a wide range of styles available including high purity and process adapters, as well as 3 and 7 degree flare adapters.

Displaying products 1 - 6 of 6

ISO Port Adapters

Parker's all brass ISO port adapters include NPTF, Flare, Hose Barb and NTA end configurations

Bleed Adapters

Parker's Bleed Adapters allow for bleeding hydraulic systems without "cracking" hydraulic connections.

Pipe Fittings and Port Adapters

Parker's Pipe Fittings and Port Adapters offers a wide range of thread types and have a high static pressure rating.

HP - ADAPTORS

HP SERIES ADAPTERS

Brass Pipe Fittings

Parker's forged and extruded brass pipe fittings meet functional requirements of SAE J530 and SAE J531.



Displaying products 1 - 6 of 6




Contact Us


Parker Hannifin Corporation


6035 Parkland Blvd.

Cleveland

OH

USA

44124


Ph:1-800-272-7537


Fax:1-216-896-4410