Piston seal Prädifa series C2 | Product Series

Filter by

    No filters selected

Outside Diameter (mm)

Inside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Piston seal Prädifa series C2

Piston seal Prädifa series C2

Piston seal for hydraulic and pneumatic cylinders, single-acting, rubber u-cup design.

Technical Specifications

  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), High Temperature (< 205°C), Expanded Low and High Temperature (< -35 to 140°C), Low Temperature (< -35 C)
  • Media: Hydraulic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Maximum Operating Pressure: 160 bar
  • Minimum Operating Temperature: -50 to -5 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Pressure Rating: Low Pressure (< 160 bar)
Safety Warning

Full Product Description

The C2 piston seal is a lip seal which sits tightly on the inner diameter. Although cross-sections and heights are very small, the sealing performance is excellent. Extremely low friction is experienced because of the short contact to the sealing surface area. For installation in non-lubricated pneumatic systems (dry air) we recommend our profile E4.

• Good wear resistance.
• Easier installation.
• Suitable for fully automatic installation.
• Assembly on one-part piston is possible.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Installation in closed and undercut housings.

Range of application:
Particularly recommended for pistons in hydraulic and pneumatic cylinders.

Related Documents

×
Products Outside Diameter (mm) Inside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
C2A010N3584 100 80 15 16 -25 80 N3584
C2A014N3584 100 85 9.5 10.5 -25 80 N3584
C2A015N3584 100 85 12 13 -25 80 N3584
C2A020N3573 100 88 8.5 9.5 -20 150 N3573
C2A020N3584 100 88 8.5 9.5 -25 80 N3584
C2A020N3764 100 88 8.5 9.5 -10 80 N3764
C2A020V3664 100 88 8.5 9.5 -20 200 V3664
C2A025N3584 100 90 7 7.5 -25 80 N3584
C2A040N3512 105 85 15 16 -20 150 N3512
C2A040N3584 105 85 15 16 -25 80 N3584
C2B010N3584 110 95 10 11 -25 80 N3584
C2B015N3584 115 95 14 15 -25 80 N3584
C2C015N3578 120 100 15 16 -30 100 N3578
C2C015N3584 120 100 15 16 -25 80 N3584
C2C015V3664 120 100 15 16 -20 200 V3664
C2C017N3512 120 105 10 11 -20 150 N3512
C2C017N3584 120 105 10 11 -25 80 N3584
C2C017V3664 120 105 10 11 -20 200 V3664
C2C024N3584 125 105 16 17 -25 80 N3584
C2C025N3584 125 110 10 11 -25 80 N3584
C2L015N3584 200 180 14 15 -25 80 N3584
C2L015V3638 200 180 14 15 -20 200 V3638
C2L015V3664 200 180 14 15 -20 200 V3664
C2M015N3584 220 200 14 15 -25 80 N3584
C2M015V3664 220 200 14 15 -20 200 V3664
C2M025N3584 225 200 17.5 18.5 -25 80 N3584
C2N015N3584 240 220 14 15 -25 80 N3584
C2N015V3664 240 220 14 15 -20 200 V3664
C2N030N3584 250 230 14 15 -25 80 N3584
C2N030V3664 250 230 14 15 -20 200 V3664
C2O015N3584 260 240 14 15 -25 80 N3584
C2P015N3584 280 260 14 15 -25 80 N3584
C2P015V3664 280 260 14 15 -20 200 V3664
C2Q010N3584 300 280 15 16 -25 80 N3584
C2Q010N8613 300 280 15 16 -50 80 N8613
C2Q010V3664 300 280 15 16 -20 200 V3664
C2Q020N3584 315 290 17 18 -25 80 N3584
C2Q030N3584 350 320 21 22 -25 80 N3584
C2Q030V3664 350 320 21 22 -20 200 V3664
C20010E3676 4 1.5 1.7 2 -50 150 E3676
C20010N3512 4 1.5 1.7 2 -20 150 N3512
C20010N3584 4 1.5 1.7 2 -25 80 N3584
C20014N3584 5 2 2.2 2.5 -25 80 N3584
C20023N3584 6 2.5 2 2.3 -25 80 N3584
C20025N3584 6 3 3 3.5 -25 80 N3584
C20033N3584 7.5 4 2 2.3 -25 80 N3584
C20033N8602 7.5 4 2 2.3 -50 80 N8602
C20035N3584 8 3 3.5 4 -25 80 N3584
C20045E3676 8 5 4 4.5 -50 150 E3676
C20045N3584 8 5 4 4.5 -25 80 N3584
C2C025V3664 125 110 10 11 -20 200 V3664
C2D010N3584 130 115 10 11 -25 80 N3584
C2D010V3664 130 115 10 11 -20 200 V3664
C2E015N3584 140 120 14 15 -25 80 N3584
C2E015N3764 140 120 14 15 -10 80 N3764
C2E020N3544 140 125 10 11 -25 100 N3544
C2E020N3584 140 125 10 11 -25 80 N3584
C2E020V3664 140 125 10 11 -20 200 V3664
C2E040N3584 145 130 10 11 -25 80 N3584
C2F015N3584 150 135 10 11 -25 80 N3584
C2F015V3664 150 135 10 11 -20 200 V3664
C2F030N3582 155 135 15 16 -10 100 N3582
C2G015N3584 160 140 14 15 -25 80 N3584
C2G015V3664 160 140 14 15 -20 200 V3664
C2G020N3584 160 145 10 11 -25 80 N3584
C2H020N3584 175 155 14 15 -25 80 N3584
C2J015N3584 180 160 14 15 -25 80 N3584
C2J015V3664 180 160 14 15 -20 200 V3664
C2K015N3544 190 170 14 15 -25 100 N3544
C2K015N3584 190 170 14 15 -25 80 N3584
C2K015V3664 190 170 14 15 -20 200 V3664
C2L015E3676 200 180 14 15 -50 150 E3676
C2L015N3512 200 180 14 15 -20 150 N3512
C20045V3664 8 5 4 4.5 -20 200 V3664
C20045V3681 8 5 4 4.5 -20 200 V3681
C20065N3584 9.5 4.5 3.5 4 -25 80 N3584
C21020N3571 10 5 3.5 4 -35 100 N3571
C21020N3584 10 5 3.5 4 -25 80 N3584
C21020V3664 10 5 3.5 4 -20 200 V3664
C21029E3676 10 6 4.2 4.7 -50 150 E3676
C21029N3584 10 6 4.2 4.7 -25 80 N3584
C21029V3664 10 6 4.2 4.7 -20 200 V3664
C21029V3681 10 6 4.2 4.7 -20 200 V3681
C21035N3571 11 6 4 4.5 -35 100 N3571
C21035N3584 11 6 4 4.5 -25 80 N3584
C21040E3658 12 6 4 4.5 -50 150 E3658
C21040N3571 12 6 4 4.5 -35 100 N3571
C21040N3584 12 6 4 4.5 -25 80 N3584
C21040V3664 12 6 4 4.5 -20 200 V3664
C21045N3584 12 8 3 3.5 -25 80 N3584
C21045V3664 12 8 3 3.5 -20 200 V3664
C21054N3582 13 7 4 4.5 -10 100 N3582
C21055E3676 13 7 4 4.5 -50 150 E3676
C21055N3584 13 7 4 4.5 -25 80 N3584
C21058N3584 13.5 8 4 4.5 -25 80 N3584
C21063N3571 14 6 5.5 6 -35 100 N3571
C21063N3584 14 6 5.5 6 -25 80 N3584
C21066N3571 14 8 4 4.5 -35 100 N3571
C21066N3584 14 8 4 4.5 -25 80 N3584
C22012N3584 20 14 4.2 4.7 -25 80 N3584
C22012N8613 20 14 4.2 4.7 -50 80 N8613
C22020N3512 22 14 5.5 6 -20 150 N3512
C22020N3571 22 14 5.5 6 -35 100 N3571
C22020N3584 22 14 5.5 6 -25 80 N3584
C22020V3664 22 14 5.5 6 -20 200 V3664
C22030N3584 24 16 5.5 6 -25 80 N3584
C22030V3664 24 16 5.5 6 -20 200 V3664
C22040E3658 25 17 5.5 6 -50 150 E3658
C22040E3676 25 17 5.5 6 -50 150 E3676
C22040N3560 25 17 5.5 6 -30 100 N3560
C22040N3584 25 17 5.5 6 -25 80 N3584
C22040V3664 25 17 5.5 6 -20 200 V3664
C22050N3571 26 18 5.5 6 -35 100 N3571
C22050N3584 26 18 5.5 6 -25 80 N3584
C22065E3676 28 20 5.5 6 -50 150 E3676
C22065N3584 28 20 5.5 6 -25 80 N3584
C22065N3764 28 20 5.5 6 -10 80 N3764
C22065N3771 28 20 5.5 6 -15 100 N3771
C22065N8557 28 20 5.5 6 -35 130 N8557
C23015N3578 30 20 7 7.5 -30 100 N3578
C23015N3584 30 20 7 7.5 -25 80 N3584
C23015N8557 30 20 7 7.5 -35 130 N8557
C23015N8613 30 20 7 7.5 -50 80 N8613
C23015V3681 30 20 7 7.5 -20 200 V3681
C23425E3676 34 25 7 7.5 -50 150 E3676
C23425N8557 34 25 7 7.5 -35 130 N8557
C24005E3676 40 30 7 7.5 -50 150 E3676
C24005N3510 40 30 7 7.5 -20 150 N3510
C24005N3584 40 30 7 7.5 -25 80 N3584
C24005N8557 40 30 7 7.5 -35 130 N8557
C24005V3664 40 30 7 7.5 -20 200 V3664
C24010N3510 40 32 5.5 6 -20 150 N3510
C24010N3571 40 32 5.5 6 -35 100 N3571
C24010N3584 40 32 5.5 6 -25 80 N3584
C24010V3664 40 32 5.5 6 -20 200 V3664
C24035N3566 45 35 7 7.5 -5 100 N3566
C24035N3584 45 35 7 7.5 -25 80 N3584
C24035N8557 45 35 7 7.5 -35 130 N8557
C24035V3664 45 35 7 7.5 -20 200 V3664
C24045N3584 46 36 7 7.5 -25 80 N3584
C24047N3584 45 37 6 6.5 -25 80 N3584
C24065N3584 48 40 5.5 6 -25 80 N3584
C25005N3584 50 36 10 11 -25 80 N3584
C25005V3664 50 36 10 11 -20 200 V3664
C25010E8790 50 40 7 7.5 -50 150 E8790
C25010N3571 50 40 7 7.5 -35 100 N3571
C25010N3573 50 40 7 7.5 -20 150 N3573
C25010N3584 50 40 7 7.5 -25 80 N3584
C25010V3664 50 40 7 7.5 -20 200 V3664
C25010V3681 50 40 7 7.5 -20 200 V3681
C27010N3584 70 54 12 13 -25 80 N3584
C27020N3566 70 58 8.5 9.5 -5 100 N3566
C27020N3584 70 58 8.5 9.5 -25 80 N3584
C27020V3664 70 58 8.5 9.5 -20 200 V3664
C27045N3578 75 55 12 13 -30 100 N3578
C27045N3584 75 55 12 13 -25 80 N3584
C27047N3584 75 59 12 13 -25 80 N3584
C27050N3584 75 63 8.5 9.5 -25 80 N3584
C27050V3664 75 63 8.5 9.5 -20 200 V3664
C28005N3584 80 60 14 15 -25 80 N3584
C28011N3573 80 64 8 8.5 -20 150 N3573
C28011N3584 80 64 8 8.5 -25 80 N3584
C28015E3676 80 68 8.5 9.5 -50 150 E3676
C28015N3512 80 68 8.5 9.5 -20 150 N3512
C28015N3584 80 68 8.5 9.5 -25 80 N3584
C28015N3764 80 68 8.5 9.5 -10 80 N3764
C28015V3664 80 68 8.5 9.5 -20 200 V3664
C28045N3512 85 73 8.5 9.5 -20 150 N3512
C28045N3571 85 73 8.5 9.5 -35 100 N3571
C28045N3584 85 73 8.5 9.5 -25 80 N3584
C29015N3584 90 70 12 13 -25 80 N3584
C29025N3512 90 78 8.5 9.5 -20 150 N3512
C21066N8602 14 8 4 4.5 -50 80 N8602
C21066V3656 14 8 4 4.5 -20 200 V3656
C21070N3584 15 7 5.5 6 -25 80 N3584
C21070V3664 15 7 5.5 6 -20 200 V3664
C21080E3676 16 8 5.5 6 -50 150 E3676
C21080N3571 16 8 5.5 6 -35 100 N3571
C21080N3584 16 8 5.5 6 -25 80 N3584
C21080V3664 16 8 5.5 6 -20 200 V3664
C21083E3676 16 10 4 4.5 -50 150 E3676
C21083N3584 16 10 4 4.5 -25 80 N3584
C21083N3764 16 10 4 4.5 -10 80 N3764
C21083N8613 16 10 4 4.5 -50 80 N8613
C21083V3638 16 10 4 4.5 -20 200 V3638
C21083V3664 16 10 4 4.5 -20 200 V3664
C21086N3584 16 10 6 6.5 -25 80 N3584
C21088N3584 17.5 11.7 3 3.5 -25 80 N3584
C21091E3676 18 10 5 5.5 -50 150 E3676
C21092E3676 18 10 5.5 6 -50 150 E3676
C21092N3584 18 10 5.5 6 -25 80 N3584
C21092N8613 18 10 5.5 6 -50 80 N8613
C21092V3664 18 10 5.5 6 -20 200 V3664
C21097E3676 19.05 10.5 5.5 6 -50 150 E3676
C21097N3584 19.05 10.5 5.5 6 -25 80 N3584
C22005N3571 20 10 7 7.5 -35 100 N3571
C22005N3584 20 10 7 7.5 -25 80 N3584
C22005V3656 20 10 7 7.5 -20 200 V3656
C22010E3676 20 12 5.5 6 -50 150 E3676
C22010N3584 20 12 5.5 6 -25 80 N3584
C22010V3638 20 12 5.5 6 -20 200 V3638
C22010V3664 20 12 5.5 6 -20 200 V3664
C23018E3676 30 22 5.5 6 -50 150 E3676
C23018N3510 30 22 5.5 6 -20 150 N3510
C23018N3582 30 22 5.5 6 -10 100 N3582
C23018N3584 30 22 5.5 6 -25 80 N3584
C23018N8613 30.0 22.0 5 5.5 -50 80 N8613
C23018V3664 30 22 5.5 6 -20 200 V3664
C23025N3584 32 22 5 5.5 -25 80 N3584
C23025V3664 32 22 5 5.5 -20 200 V3664
C23030E3676 32 22 7 7.5 -50 150 E3676
C23030N3584 32 22 7 7.5 -25 80 N3584
C23030N8557 32 22 7 7.5 -35 130 N8557
C23035N3573 32 24 5.5 6 -20 150 N3573
C23035N3584 32 24 5.5 6 -25 80 N3584
C23035V3664 32 24 5.5 6 -20 200 V3664
C23050E3676 35 25 7 7.5 -50 150 E3676
C23050E9135 35 25 7 7.5 -50 150 E9135
C23050N3512 35 25 7 7.5 -20 150 N3512
C23050N3584 35 25 7 7.5 -25 80 N3584
C23055E3676 36 26 7 7.5 -50 150 E3676
C23055N3510 36 26 7 7.5 -20 150 N3510
C23055N3584 36 26 7 7.5 -25 80 N3584
C23063N3584 37 29 5.5 6 -25 80 N3584
C23065E3676 38 28 7 7.5 -50 150 E3676
C23065N3584 38 28 7 7.5 -25 80 N3584
C23065N8557 38 28 7 7.5 -35 130 N8557
C25012N3512 50 42 8 8.5 -20 150 N3512
C25012N3584 50 42 8 8.5 -25 80 N3584
C25012V3664 50 42 8 8.5 -20 200 V3664
C25025N3584 52 42 7 7.5 -25 80 N3584
C25045N3512 55 45 7 7.5 -20 150 N3512
C25045N3584 55 45 7 7.5 -25 80 N3584
C25045V3664 55 45 7 7.5 -20 200 V3664
C25848N3584 58 48 7 7.5 -25 80 N3584
C26010E3676 60 50 7 7.5 -50 150 E3676
C26010N3582 60 50 7 7.5 -10 100 N3582
C26010N3584 60 50 7 7.5 -25 80 N3584
C26010N8557 60 50 7 7.5 -35 130 N8557
C26010V3664 60 50 7 7.5 -20 200 V3664
C26023N3582 62 47 10 11 -10 100 N3582
C26028N3584 62 52 7 7.5 -25 80 N3584
C26035E8790 63 53 7 7.5 -50 150 E8790
C26035N3584 63 53 7 7.5 -25 80 N3584
C26035V3664 63 53 7 7.5 -20 200 V3664
C26050N3584 65 53 10 11 -25 80 N3584
C26055N3584 65 55 7 7.5 -25 80 N3584
C26055V3664 65 55 7 7.5 -20 200 V3664
C26063N3584 67 57 7 7.5 -25 80 N3584
C26070N3584 68 58 7 7.5 -25 80 N3584
C29025N3584 90 78 8.5 9.5 -25 80 N3584
C29025V3664 90 78 8.5 9.5 -20 200 V3664
C22020E3658 22.0 14.0 5 5.5 -50 150 E3658
C28015N3573 80.0 68.0 8 8.5 -20 150 N3573
C21097V3664 19.05 10.5 5.5 6.0 -20 200 V3664
C24045N3578 46.0 36.0 7 7.5 -30 100 N3578
C27035V3664 74.0 62.0 8.5 8.5 -20 200 V3664
C2A025V3664 100.0 90.0 7 7.5 -20 200 V3664

687PDC
687424