Plastic and Fluoropolymer Tubing

Parker is a leading manufacturer of plastic and fluoropolymer fluoroplastic tubing and assemblies. As an innovator in the design and production of seamless convoluted tubes and special application assemblies, our experience extends into diverse markets including chemical manufacturing, pharmaceutical processing, food handling and semiconductor production, offering fluid transport solutions worldwide.

Displaying products 1 - 12 of 57 Go to previous page 1 - 5 Go to next page

1025U - FLEXIBLE POLYURETHANE TUBING, 25 M ROLLS

1025U - FLEXIBLE POLYURETHANE TUBING, 25 M ROLLS

FLEXIBLE TUBING

FEP Tubing – Industrial and Heavy Wall – Series 103

FEP tubing is used when you need chemical resistant tubing and long continuous lengths or very clear fluoropolymer tubing. FEP tubing can be supplied in extrusion lengths exceeding 1,000 foot continuous when necessary.

High Durometer Tubing (Polyurethane) - HU Series

High Durometer Polyurethane tubing features 95 Shore A durometer and offers excellent kink and abrasion resistance. It exhibits the elongation and recovery characteristics of rubber and the chemical resistance associated with plastics.

Microweld™ Polyurethane Tubing - HUFR Series

Microweld™ Tubing has a mono-wall construction which eliminates the need for skiving tools or knives, thus  reducing installation time. Lighter in weight than equivalent jacketed tubing.

Flexible Nylon Tubing - N/NB Series

Flexible Nylon Tubing is made from abrasion resistant, heat and light stabilized nylon and operates up to 200°F. It exhibits low-level water absorption and is chemically resistant.

Metric Nylon Tubing - N/NB Series

Metric Nylon Tubing is made from abrasion resistant, heat and light stabilized nylon and operates up to 200°F. It exhibits low-level water absorption and is chemically resistant.

PTFE Tubes - AWG SW, TW, LW, HW

Fluoropolymer electrical insulation tubing sizes from AWG 0 up to AWG 32 depending on wall thickness. AWG available in Standard Wall, Thin Wall, Light Wall and Heavy Wall

Antimicrobial Polyethylene Tubing - EA Series

Parflex Series EA tubing is non-leaching and unlike similar products, is 100% treated without using expensive silver additives. The antimicrobial additive is fully compounded into the tubing to protect both the inner and outer surfaces from degradation.

Polyethylene Instrument Grade Tubing - Metric E/EB Series

Linear Low Density Polyethylene (LLDPE) tubing for water, food, beverages and food grade applications in metric sizes.

Polyethylene Instrument Grade Tubing - E/EB Series

Linear Low Density Polyethylene (LLDPE) tubing for water, food, beverages and food grade applications.

High Strength Nylon Tubing (Semi-Rigid) - NTNA Series

High grade NTNA Nylon tubing contains no plasticizers but offers a high tensile strength and excellent coupling retention for high pressure, high temperature and vibration applications.



Displaying products 1 - 12 of 57 Go to previous page 1 - 5 Go to next page




Contact Us


Parker Hannifin Corporation


6035 Parkland Blvd.

Cleveland

OH

USA

44124


Ph:1-800-272-7537


Fax:1-216-896-4410