Plug Valves | Product Series

Filter by

    No filters selected

Shape

Style

Connection 1 Thread Size (inch)

Connection 1 Style

Connection 2 Thread Size (inch)

Connection 2 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Plug Valves

Plug Valves

Parker's plug valve compact design has internal nitrile seats and a one-piece extruded brass body.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 175 °F, 79 °C
  • Maximum Operating Pressure: 250 psi, 17 bar
  • Body Material: Brass
  • Stem Material: Acetal
  • Seal Material: Nitrile
  • O-Ring Material: Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Plug Valves have an extruded brass body and a one piece Acetal copolymer handle and stem. To assure sealability and reliable performance, the valve must be installed so that the flow media travels in the direction of the arrow on the valve handle. Plug valves are a quarter turn, on or off. A stainless steel stopping pin in the body provides a positive stop action for full shutoff. Quadruple Nitrile o-rings on the stem provides positive sealing.
All plug valves are 100% leak tested and are certified to be leak free to one SCCM.

Parker's plug valves are available in the following styles.
• Female Pipe x Female Pipe
• Female Pipe x Male Pipe
• Male Pipe x Male Pipe

Markets:
• Industrial
• Pneumatic
• Factory/Process Automation

Features/Benefits:
• One Piece Stem/Handle
• Extruded Brass Body
• 100% Leak Tested
• Nitrile Seals
• Quarter Turn On – Off

Applications:
• Air Lines
• Cooling Lines
• Machine Tool
• Fluid Transfer

Related Documents

×
Products Shape Style Connection 1 Thread Size (inch) Connection 1 Style Connection 2 Thread Size (inch) Connection 2 Style
PV607-2 In Line Pipe to Pipe 1/8 Male Pipe 1/8 Male Pipe
PV607-4 In Line Pipe to Pipe 1/4 Male Pipe 1/4 Male Pipe
PV608-2 In Line Female Pipe to Male Pipe 1/8 Female Pipe 1/8 Male Pipe
PV608-4 In Line Female Pipe to Male Pipe 1/4 Female Pipe 1/4 Male Pipe
PV609-2 In Line Female Pipe to Female Pipe 1/8 Female Pipe 1/8 Female Pipe
PV609-4 In Line Female Pipe to Female Pipe 1/4 Female Pipe 1/4 Female Pipe

687PDC
687547