No image available
No image available
Your request is being processed.
687577
Pneumatic Cylinders

Pneumatic Compact Cylinder - P1M Tool Plate (metric, extra low profile)

P1M Tooling Plate Cylinders provide non-rotating capability with increased load carrying capacity. Standard tooling plate bolt pattern match Parker P5G Grippers without need for a transition plate. Custom or blank tooling plate configurations available.

Roll On To Zoom


P1M Tooling Plate Cylinders provide non-rotating capability with increased load carrying capacity. Standard tooling plate bolt pattern match Parker P5G Grippers without need for a transition plate. Custom or blank tooling plate configurations available.

Use our configurator to build the right part for your application.

Description

The P1M Tooling Plate Cylinder includes many innovative design features as standard, such as: bolted construction, an internal transfer tube, long bearing heads, bumpers and integral sensor grooves. This cylinder is ideal for applications that require non-rotating and additional load carrying capability.

• P1M Tooling Plate Version
• Bore Sizes: 12, 16, 20, 25, 32, 40 and 50mm bore sizes
• Stroke Range: 5-100mm
• Operating Characteristics:  Double Acting, Double Rod
• Max Operating Pressure: 10 Bar or 145 PSI
• Operating Temperature Range:  -20°C to 120°C or -4°F to 250°F
• Side Load Capacity for off-set loads

Description

Performance Characteristics
Cylinder Type Compact
Cylinder Action Double Acting | Double Rod
Bore Size 12mm | 16mm | 20mm | 25mm | 32mm | 40mm | 50mm
Maximum Stroke (mm) 100
Maximum Stroke (inch) 3.9
Extend Stroke Thrust (N) 67 to 1178 (at 5.5 bar)
Extend Stroke Thrust (lbs) 15 to 265 (at 80 psi)
Retract Stroke Thrust (N) 50 to 989 (at 5.5 bar)
Retract Stroke Thrust (lbs) 11 to 222 (at 80 psi)
Cushioning Type Bumpers
Port Size Non-Adjustable
Rod End Thread Type Female | Special
Maximum Working Pressure (bar) 10
Maximum Working Pressure (psi) 145
Operating Temperature (C) -20° to +121°
Operating Temperature (F) -4° to +250°
Position Sensing T Slot Mounted
Mounting Option Yes
Certifications No
Piston Rod Material Aluminum Alloy
Body Material Anodized Aluminum
End Cap Material Anodized Aluminum
Body Type Profile
Corrosion-Resistant Option Yes
Repairable Yes

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385