Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The P1V-A ATEX certified air motor is available in six sizes and power ratings from 1600 to 18000 Watts. Motors have IEC flange mountings and optional planetary, helical or worm drive gearboxes for correct speed and torque selection.
P1V-A is a range of air motors intended for heavy and demanding applications. The motor housings are made from painted cast iron, and the components sealed to permit operation in damp and dirty environments.
The range contains six different sizes with power ratings of 1600, 3200, 5000, 6000, 9000 and 18000 Watts. Motors with power ratings from 1600 to 6000 Watts can be supplied with built-in gearboxes, either planetary, helical (spur) or worm drives, to provide the correct speed of rotation and torque. ATEX certified versions for environments with an explosive atmosphere are available for models P1V-A160, P1V-A320, P1V-A500, P1V-A600.
Basic motors: All pneumatic motors are equipped with spring loaded vanes as standard, which gives the motors very good starting and low speed running characteristics. The simple construction of the motors makes them very reliable, with long service life and they are easy to service.
Motors with planetary gears: A P1V-A combined with a planetary gear has small installation dimensions, low weight in relation to performance, free installation position, flange mounting as standard, in line output shaft and high efficiency. They are available with shaft speeds ranging from 190 to 600rpm, with torques ranging from 32 to 84Nm.
Motors with helical (spur) gears: A P1V-A combined with a helical gear has high efficiency, simple installation with flange or foot, and competitive pricing. They are available with shaft speeds ranging from 18 to 625rpm, with torques ranging from 24 to 2460Nm. Oil-bath gears mean that the installation position must be decided beforehand. The installation position governs the amount of oil in the gearbox and the location of the filling and drain plug.
Motors with worm gears: A P1V-A combined with a worm drive gear has the following characteristics: gearboxes with high gear ratios are self locking, which means that they can be used to maintain the output shaft in position, simple installation with the flange on the left or right sides or with a foot, small installation dimensions and competitive pricing. They are available with shaft speeds ranging from 37 to 350rpm, with torques ranging from 40 to 980Nm. Oil-bath gears mean that the installation position must be decided beforehand. The installation position governs the amount of oil in the gearbox and the location of the filling and drain plug.
Holding brakes: Fitted to the front of motors without gearboxes and can be ordered pre-assembled to the motor or as an optional item.
Markets:
• Factory Automation
• Machine Tools
• Printing & Marking Equipment
• Vehicle Assembly Facilities
• Mining
• Oil and Gas
Features/Benefits:
• Much smaller installation dimensions than corresponding electric motors
• Can be loaded until they stall, without damage.
• They are designed to be able to withstand the toughest heat, vibration, impact etc.
• Can be stopped and started continually without damage
• Weight is several times less than corresponding electric motors
• Can be used in the harshest environments
• Simple design principle makes them very easy to service
• Reversible as standard
• The design and the low number of moving parts aids reliability
• Explosion proof and ATEX certified
Applications:
• Mixers and agitators
• Power generation
• Torque generation
General Technical Data:
• International Standards : N/A
• Nominal Power : 1600, 2600 and 3600 Watts
• Installation : Combination face and base mounting offer flexibility in application and design. Helical and worm gearboxes have oil-bath gears meaning that the installation position must be decided beforehand. The installation position governs the amount of oil in the gearbox and the location of the filling and drain plug.
• Mounting Position : Any
Operating and Environmental Data:
• Operating Medium : 40μm filtered, oil mist lubricated compressed air
• Oil operation : 1-2 drop per cube meter, ISO8573-1 purity class 3.-.5
• Recommended oil : Foodstuffs industry Klüber oil 4 UH1- 32 N
• Operating Pressure : 3 to 7 bar maximum
• Operating Temperature : Standard temperature -10°C to +110°C
• Corrosion Resistance : High resistance to corrosion and chemicals.
Material Specification: Motor
• Motor housing : Cast iron with synthetic paint
• Shaft : High grade steel
• Key : Hardened steel
• External seals : NBR (Nitrile rubber)
Material Specification: Planetary gear box
• Housing : Alloy steel with synthetic paint
• Shaft : Hardened steel
• Key : Hardened steel
• Shaft seal : NBR (Nitrile rubber)
Material Specification: Helical gear box
• Housing : Aluminium or cast iron with synthetic paint
• Shaft : Hardened steel
• Key : Hardened steel
• Shaft Seal : NBR (Nitrile rubber)
Material Specification: Worm gear box
• Housing : Aluminium or cast iron with synthetic paint
• Pinion : Cast phosphor bronze
• Worm : Alloyed, hardened steel
• Shaft Seal : NBR (Nitrile rubber)
| Literature and Reference Materials |
|---|
| CATALOGUE - Air Motors, PNDE1000TCUK |
| Parker Pneumatic Components Catalogue PDE2600PNUK |
| Parker Pneumatic P1V-A Installation Leaflet - 4601503-P1V-A |
| Product Demos & Tutorials |
|---|
| VIDEO] Achieve High Performance with Parker P1V-A Air Motors |
| Selector Guides |
|---|
| Parker Cost and Savings Calculators for Pneumatic Solutions |
| Communities, Blogs & Industry Links |
|---|
| BLOG] 3 Ways to Prevent Costly Downtime in Compressed Air Installations |
| BLOG] Test What You Know About Pneumatics |