Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The P1V-M ATEX certified air motor is available in five different sizes and power ratings of 200, 400, 600, 900 and 1200 Watts. Flange mounted basic grey cast iron motors with planetary gearbox and optional foot bracket.
P1V-M is a series of air motors robustness makes it suitable for all normal air motor applications. The range contains five different sizes with power ratings of 200, 400, 600, 900 and 1200 Watts with planetary gearbox and motor made of grey casted iron. The gearbox is of the planetary type, permanently lubricated with grease. The flange mounting is cast as an integral part of the case, and give, together with the foot bracket, plenty of opportunity for simple and robust installation.
The motor and gearbox are built to be extremely strong, making the motors suitable for compact applications. A new design principle has made service activities quicker and easier than for any comparable motor. Servicing involves loosening the screws holding the rear piece to the motor, removing the worn vanes from the back and inserting the new vanes. Unlike traditional air motors, there is no need to fully open the P1V-M for servicing, making the process much easier.
Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery
• Printing & Marking Equipment
• Vehicle Assembly Facilities
• Medical
• Mining
• Oil and Gas
• Food & Beverage
• Industrial Chemical Processing
Features/Benefits:
• Smaller installation dimensions than corresponding electric motors
• Can be loaded until they stall, without damage
• Designed to be able to withstand the toughest heat, vibration, impact etc.
• Can be stopped and started continually without damage
• Weight is several times less than corresponding electric motors
• Suitable for the harshest environments
• Simple design principle makes them easy to service
• Reversible as standard
• The design and the low number of moving parts aids reliability
• Explosion proof and ATEX certified
Applications:
• Mixers and Agitators
• Door openers
• Power Generation
• Torque Generation
General Technical Data:
• International Standards : ATEX
• Nominal Power : 200, 400, 600, 900 and 1200 Watts
• Installation : Direct or with optional foot and flange brackets.
• Mounting Position : Any
• Operating Medium : 40μm filtered, oil mist or dry unlubricated compressed air
• Oil Free Operation : ISO8573-1 purity class 3.4.1 (Indoor) / ISO8573-1 purity class 1.2.1 (Outdoor)
• Oil Operation : 1-2 drop per cube meter, ISO8573-1 purity class 3.-.5
• Recommended Oil : Foodstuffs industry Klüber oil 4 UH1- 32 N
• Operating Pressure : 3 to 7 bar maximum (6 bar in explosive atmospheres)
• Operating Temperature : Standard temperature -20°C to +110°C
• Corrosion Resistance : Resistance to corrosion and chemicals.
Material Specification: Motor
• Motor Housing : Cast iron with synthetic paint
• Shaft : Hardened steel
• Key : Hardened steel
• External Seals : NBR (Nitrile rubber)
Material Specification: Planetary gear box
• Housing : Steel / cast iron with synthetic paint
• Shaft : Hardened steel
• Key : Hardened steel
• Internal Seals : NBR (Nitrile rubber)
| Selector Guides |
|---|
| Parker Cost and Savings Calculators for Pneumatic Solutions |