Pneumatic Rotary Vane Air Motors - P1VAS Series / Parker Pneumatic – Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Rotary Vane Air Motors - P1VAS Series / Parker Pneumatic – Europe

Pneumatic Rotary Vane Air Motors - P1VAS Series / Parker Pneumatic – Europe

The P1VAS ATEX certified stainless steel air motor is available in six different sizes and power ratings of 120 to 1600 Watts, and speeds from 50 to 22 000 rpm with integrated planetary.

Technical Specifications

  • Operating Pressure: 3 to 7 bar, 42 to 99 psi
  • Product Series: Pneumatic Rotary Actuators
  • Technology: Pneumatics
  • Rotation Angle: n/a
  • Torque Rating: 0.15 to 3.80 Nm
  • Product Type: Vane Motor
  • Function: Double
  • Output Power: 120 to 1600 W
  • Rated Torque: 0.10 to 191 Nm at 6 bar
  • Radial Load Capacity: 30 to 3500 N
  • Axial Load Capacity: 15 to 2330 N
  • Port Size: G 1/8 to G 1/2
  • Maximum Operating Pressure: 7 bar (6 bar in explosive atmosphere)
  • Operating Temperature: -20 to 110 °C (-20 to 40°C in explosive atmosphere), -4 to 230 °F (-4 to 104°F in explosive atmosphere)
  • Corrosion Resistance Included: Yes
  • Repairable: Yes
  • Specifications Met: ATEX
Safety Warning

Full Product Description

P1VAS is a range of stainless steel air motors in six different sizes, with power ranging from 120 to 1600 Watts and speeds from 50 to 22000 rpm. The air motor and planetary reduction gear are built into a polished stainless steel housing that is sealed by a fluorocarbon rubber O-ring. The output shaft, which is made of polished stainless steel, is also sealed by a fluorocarbon rubber seal. Thanks to the cylindrical shape, there are no pockets that can accumulate dirt or bacteria. The P1VAS series is designed to be operated at intermittent intervals under non-lubricated conditions.

With all external components made of stainless steel meaning that they can be used in food grade applications and other environments where there is a risk of corrosion. The choice of materials reflects the fact that aggressive cleaning materials are used in food grade applications.

Markets:
• Factory Automation
• Packaging Machinery
• Medical
• Food & Beverage
• Industrial Chemical Processing

Features/Benefits:
• Smaller installation dimensions than corresponding electric motors
• Can be loaded until they stall, without damage
• Designed to be able to withstand the toughest heat, vibration, impact etc.
• Can be stopped and started continually without damage
• Weight is several times less than corresponding electric motors
• Can be used in the harshest environments
• Simple design principle makes them very easy to service
• Reversible as standard
• The design and the low number of moving parts aids reliability
• Explosion proof and ATEX certified

Applications:
• Mixers and Agitators
• Power Generation
• Torque Generation

General Technical Data:
• International Standards : ATEX
• Nominal Power : 120, 200, 300, 600, 900 and 1600 Watts
• Installation : Direct or optional flange and foot bracket.
• Mounting Position : Any

Operating and Environmental Data:
• Operating Medium : 40μm filtered, oil mist or dry unlubricated compressed air
• Oil Free Operation : ISO8573-1 purity class 3.4.1 (Indoor) / ISO8573-1 purity class 1.2.1 (Outdoor)
• Oil Operation : 1-2 drop per cube meter, ISO8573-1 purity class 3.-.5
• Recommended Oil : Foodstuffs industry Klüber oil 4 UH1- 32 N
• Operating Pressure : 3 to 7 bar maximum (6 bar in explosive atmospheres)
• Operating Temperature : Standard  temperature -20°C to +110°C (-20 to +40 in explosive atmosphere)
• Corrosion Resistance : High resistance to corrosion and chemicals.

Material Specification: Stainless Steel Motors (Excludes Drilling, milling and grinding motors)
• Motor Housing : Stainless steel
• Shaft : Hardened stainless steel
• Key : Hardened stainless steel
• External Seals : FPM (Fluorocarbon rubber)
• Planetary Gearbox Housing : Stainless steel

Related Documents

×
Products

687PDC
A87859