Pneumatic Solenoid Valve for Extreme Environments - Viking Xtreme Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Solenoid Valve for Extreme Environments - Viking Xtreme Series

Pneumatic Solenoid Valve for Extreme Environments - Viking Xtreme Series

Viking Xtreme is a harsh industrial inline valve. It is a Manual, Air or solenoid piloted valve with mobile rated coils. Bar manifold options . Salt spray & vibration resistant. Temp -40°C to +70°C, pressure vac to 16 bar. Port sizes: 1/8 to 1/2.

Technical Specifications

  • Maximum Operating Temperature: 70 °C, 158 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 16 bar, 232 psig (electric versions can be limited depending on the operator)
  • Valve Type: 3/2, 5/2, 5/3
  • Number of Positions: 2, 3
  • Number of Ports: 3 or 5
  • Actuation Type: Manual, Pneumatic Remote & Solenoid Pilot Operated
  • Override Functionality: Non-Locking and Locking Manual Overrides
  • Mounting Type: Inline, IEM aluminum bar
  • Number of Manifold Outlets: 12 Max.
  • Port Size: 1/8" | 1/4" | 3/8" | 1/2"
  • Port Type: BSPP, NPT
  • Minimum Flow Rate: 0.5 Cv
  • Maximum Flow Rate: 2.7 Cv
  • Input Voltage: 12/24VDC, 12/24/120/240VAC
  • Electrical Connection: 15mm : 3 Pin (DIN 43650 Form C) | 22mm : 3 Pin (DIN 43650 Form B) | 30mm 3-Pin ( ISO 4400 Form A)
  • Specifications Met: Namur Mount Available, IP65, RoHs, CE, ATEX, Hazardous Duty, Intrinsically Safe Options, Up to 400 hour Salt Spray & +5G Shock and Vibration Tested
  • Pressure Rating: VAC to 16 bar, VAC to 232 psig
  • Minimum Operating Pressure: 1.5, 3.2, 3.5 bar, 22, 46, 51 psig
  • Operating Temperature: -40 to +70 °C, -40 to +158 °F
  • Media: Air
  • Lubricant: Non Lubricated or Lubricated
  • Power Consumption: 2.5W to 7.3W
  • Body Material: Anodized Aluminum
  • Seal Material: Nitrile, Spool TPU (Thermoplastic Polyurethane)
Safety Warning

Full Product Description

The Viking Xtreme Valve is a robust, versatile Inline valve that combines high performance  with compact installation dimensions that is well suited for general to harsh industrial  applications as well as mobile related applications. The valve can be installed as a single valve for point-of-use applications or mounted on aluminum bar manifolds for centralised applications. 



Viking Xtreme is a fully featured valve that has multiple solenoid voltages incorporating standard or mobile rated coils. Manual and pneumatic remote pilot valves are also available. Applications with salt spray and high vibration requirements can benefit from the Viking Xtreme valve features which include stainless steel end fasteners, internal springs, and solenoid armatures.



The bi-directional over molded spool performs well in temperatures ranging from -40°C to +70°C and pressures ranging from vacuum to 16 bar.



Markets

• Road

• Miscellaneous Industrial

• Oil & Gas

• Rail

• Agri-Food

• Forestry Equipment



Features/Benefits

• This 3/2 versions are available with hand lever, pneumatically actuated and electrically actuated

• Also available as 5/2 and 5/3 versions

• Rail versions have passed shocks & vibration test IEC6173: 1999 cat 1 class B

• 1.2w to 6.8w solenoids depending application with or without manual override

• Up to 16 bar (A & B type) with -40°c to +70°c for harsh environment

• No lubrication required



Applications

• Mobile

Related Documents

×

687PDC
A87859