No image available
No image available
Your request is being processed.
687577
Pneumatic Directional Control Valves

Pneumatic Solenoid Valve - N Series

N Series valve is a high flow poppet valve for general and heavy industrial applications. Short stoke poppets respond quickly to provide immediate flow and quick response. Temp: 0F to 200F. Pressure: Vac to 250 PSIG. Port sizes: 3/8  to 1 1/2.

Roll On To Zoom


N Series valve is a high flow poppet valve for general and heavy industrial applications. Short stoke poppets respond quickly to provide immediate flow and quick response. Temp: 0F to 200F. Pressure: Vac to 250 PSIG. Port sizes: 3/8 to 1 1/2.

Description

The N Series valve is an inline high flow, quick response poppet valve with a flow factor up to 30 Cv. The rugged N Series is well suited for both general and heavy industrial applications such as foundries, pulp & paper mills, steel mills and automotive. Short stoke poppets respond quickly to provide immediate large orifice area flow for the quick response, high flow applications. The "bullet nose" solenoid plunger provides extended life for continuous duty solenoid applications. The solenoids are available in a wide range of voltages with and without LED indicators.    

Description

Performance Characteristics
Valve Type 2 Way, 3 Way
Number of Positions 2
Number of Ports 2 or 3
Actuation Solenoid Air & Remote Pilot Operated
Overide Functionality Non-Locking and Locking Manual Overrides
Mounting Style Inline
Mounting Standard n/a
Maximum Manifold Outlets n/a
Port Size 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2"
Port Type BSPP, NPT
Minimum Flow (Cv) 3
Maximim Flow (Cv) 30
Nominal Flow (Qn - l/min) n/a
Maximum Flow (Q Max - l/min) n/a
Input Supply Voltage 6 to 120VDC, 24 to 240 VAC
Electrical Connection 1/2" conduit with or without junction box | 3-Pin & 5-Pin "Mini" | 4-Pin "Micro" M12
Fieldbus Protocol n/a
Certifications CE & NEMA 4, IP65 Options, Hazardous Duty Options
Pressure Range (psig) VAC to 250
Pressure Range (bar) VAC to 17
Minimum Operating Pressure (psig) Dependant upon Supply Pressure
Temperature Range (C) -18 to +93
Temperature Range (F) 0 to +200
Media Air
Lubrication Non Lube
Power Consumption Solenoid voltage dependant
Body Material Cast Aluminum
Seal Material Nitrile

???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385