No image available
No image available
Your request is being processed.
687577
Pneumatic Directional Control Valves

Pneumatic Solenoid Valve - Viking Xtreme Series

Viking Xtreme is a harsh industrial inline valve. It is a solenoid air piloted & air piloted valve with bar manifold options and mobile rated coils. Salt spray & vibration resistant. Temp -40F to 140F, pressure Vac. to 232 PSIG. Port sizes: 1/8 to 1/2.

Roll On To Zoom


Viking Xtreme is a harsh industrial inline valve. It is a solenoid air piloted & air piloted valve with bar manifold options and mobile rated coils. Salt spray & vibration resistant. Temp -40F to 140F, pressure Vac. to 232 PSIG. Port sizes: 1/8 to 1/2.

Use our configurator to build the right part for your application.

Description

The Viking Xtreme Valve is a robust, versatile Inline valve that combines high performance  with compact installation dimensions that is well suited for general to harsh industrial  applications as well as mobile related applications. The valve can be installed as a single valve for point-of-use applications or mounted on aluminum bar manifolds for centralized applications.  

Viking Xtreme is a fully featured valve that has multiple solenoid voltages incorporating standard or mobile rated coils. Remote pilot valves are also available. Applications with salt spray and high vibration requirements can benefit from the Viking Xtreme valve features which include stainless steel end fasteners, internal springs, and solenoid armatures.

The bi-directional over molded spool performs well in temperatures ranging from -40F to 140F and pressures ranging from Vacuum to 232 PSG .   

       • Function(s): 3/2, 5/2 , 5/3
       • Operation: Solenoid Air & Remote Pilot Operated
       • Manual Operator: Non-Locking and Locking Manual Overrides
       • Mounting Type: Inline, IEM aluminum bar
       • Mounting: Standard Basic Inline. Namur Mount
       • Max Manifold Stations: 12
       • Port Sizes (inch): 1/8", 1/4", 3/8", 1/2"
       • Port Type: BSPP, NPT
       • Flow Min (Cv): 0.5
       • Flow Max (Cv): 2.7
       • Voltage Range: 12VDC to 240VAC
       • Mobile Voltage Available
       • Solenoid Connection Type(s): 15mm | 3 Pin ( DIN43605 Form C), 22mm |
          3 Pin (DIN 43650 Form B) , Grommet, Conduit, 30mm | 3-Pin (ISO 4400 Form A)
       • Certifications/Approvals: IP65, RoHs, CE ATEX, Hazardous Duty, Intrinsically Safe Options.
          Up to 400 hour Salt Spray & +5G Shock and Vibration Tested.
       •  Pressure Range: (psig) VAC to 232 or (bar) VAC to 16
       •  Solenoid Minimum Operating Pressure: (psig) 22, 46, 51
       •  Temperature Range: ( c ) -40 to 60 or (F) -40 to 140
       •  Media: Air
       •  Lubrication: Non Lube
       •  Power Consumption: 2.5W to 7.3W
       •  Body Material: Anodized Aluminum
       •  Seal Material: Nitrile

Description

Performance Characteristics
Valve Type 3 Way, 4 Way
Number of Positions 2, 3
Number of Ports 3 or 5
Actuation Solenoid Air & Remote Pilot Operated
Overide Functionality Non-Locking and Locking Manual Overrides
Mounting Style Inline, IEM aluminum bar
Mounting Standard Namur Mount Available
Maximum Manifold Outlets 12
Port Size 1/8", 1/4", 3/8", 1/2"
Port Type BSPP, NPT
Minimum Flow (Cv) 0.5
Maximim Flow (Cv) 2.7
Nominal Flow (Qn - l/min) n/a
Maximum Flow (Q Max - l/min) n/a
Input Supply Voltage 12, 24 VDC | 12, 24, 120, 240 VAC
Electrical Connection 15mm : 3 Pin ( DIN43605 Form C) | 22mm : 3 Pin (DIN 43650 Form B) , Grommet, Conduit | 30mm 3-Pin ( ISO 4400 Form A)
Fieldbus Protocol n/a
Certifications IP65, RoHs, CE, ATEX, Hazardous Duty, Intrinsically Safe Options, Up to 400 hour Salt Spray & +5G Shock and Vibration Tested
Pressure Range (psig) VAC to 232
Pressure Range (bar) VAC to 16
Minimum Operating Pressure (psig) 22, 46, 51
Temperature Range (C) -40 to +60
Temperature Range (F) -40 to +140
Media Air
Lubrication Non Lube
Power Consumption 2.5W to 7.3W
Body Material Anodized Aluminum
Seal Material Nitrile

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385