No image available
No image available
Your request is being processed.
687563
Plastic and Fluoropolymer Tubing

Polyethylene Instrument Grade Tubing - E/EB Series

Linear Low Density Polyethylene (LLDPE) tubing for water, food, beverages and food grade applications.

Roll On To Zoom


Linear Low Density Polyethylene (LLDPE) tubing for water, food, beverages and food grade applications.

Choose attributes to view part number:

Reset Attributes
Description

Parker polyethylene (PE) tubing is produced from a high molecular weight resin to provide increased dimensional stability, uniformity and long-term strength. Parker PE tubing meets the FDA and NSF-51 requirements for food contact applications and NSF-61 for potable water. The tubing may be used in general-purpose instrument applications as well as all food handling applications except holding food during cooking. The black tubing, EB series, contains an ultraviolet inhibitor which is recommended for use in sunlit areas and in close proximity to high, ultraviolet light sources. Standard black is not approved for food handling applications, but NSF-listed and FDA-compliant black can be ordered on special request.

Markets
• Water Market
• Food & Beverage
• Fluid Handling
• Industrial Pneumatics

Features
• Made from 100% virgin resin material for long term strength
• ASTM D-1693 (10% IGEPAL) For excellent stress crack resistance maximizes the service life
• UV stabilized to reduce fading, cracking and loss of strength from sunlight
• Meets FDA, NSF-51 requirements for food contact applications and NSF-61 for potable water

Applications:
• Potable water
• Beverage dispensers
• Chemical transfer
• Low pressure pneumatics

Certifications/Compliance:
• FDA compliant for food contact
• ASTM D-1693 (10% IGEPAL) for stress crack resistance
• NSF – 51 (E series)
• NSF – 61

Technical Specifications:
• Qualified with Parker Fluid System Connectors Division (See PFD Catalog CAT. 4660 of FSC Catalog CAT3501E USA for specific fittings)
• Opaque colors are available in black, blue, gray, green, orange, purple, red, white and yellow
• E series natural and colored tubing meet FDA, NSF-51 requirements for food contact applications and NSF-61 for potable water
• Black (EB) tubing contains an ultraviolet inhibitor which is recommended for use in sunlit areas and in close proximity to high ultraviolet light sources

Description

Performance Characteristics
Tube O.D. (inch) 0.250 - 0.625
Tube O.D. (mm) 6.4 - 15.9
Tube I.D. (inch) 0.170 - 0.500
Tube I.D. (mm) 4.3 - 12.7
Tube Wall Thickness (inch) 0.040 - 0.062
Tube Wall Thickness (mm) 1 - 1.6
Maximum Working Pressure (psi) 6.2 - 125
Maximum Working Pressure (bar) 4.8 - 145
Minimum Burst Pressure (psi) 280 - 580
Minimum Burst Pressure (bar) 19.3 - 40
Minimum Bend Radius (inch) 1 - 4
Minimum Bend Radius (mm) 25 - 101.6
Minimum Working Temperature (F) -80
Minimum Working Temperature (C) -62
Maximum Working Temperature (F) 150
Maximum Working Temperature (C) 66
Application Chemicals, Fluid Transfer, Pneumatic
Media Air, Potable Water, Water
Compatible Fittings Dubl-Barb®, Prestomatic, SAE Cartridge, Flow Control, Prestolok, Liquifit, TrueSeal™, Compression, Compress-Align®, Poly-Tite, Hi-Duty, Fast & Tite
Tubing Material Polyethylene
Style Smoothbore
Industry Standards -FDA compliant for food contact-ASTM D-1693 (10% IGEPAL) for stress crack resistance-NSF – 51

???ATTACHMENTS???

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433