No image available
No image available
Your request is being processed.
A43098
Quick Couplings

Polymer Blowguns

The Parker Legris polymer blowgun offers ease of use, energy saving, adaptability and efficiency. These blowguns comply with international regulations<br/>for health, safety and noise levels.

The Parker Legris polymer blowgun offers ease of use, energy saving, adaptability and efficiency. These blowguns comply with international regulations
for health, safety and noise levels.

Choose attributes to view part number:

Reset Attributes
Description

The Parker Legris polymer blowgun offers ease of use, energy saving, adaptability and efficiency. These blowguns comply with international regulations
for health, safety and noise levels.

PRODUCT ADVANTAGES:

> Quality & Performance
- Comply with international standards for noise and pressure regulation
- Powerful flow with progressive control
- Rotating nozzle for directional jet
- Durable, shock-resistant materials
- 100% leak and flow-tested in production
- Date coding to guarantee quality and traceability

> Safety & Sustainable Development
- 40% energy consumption reduction with Energy-Saving model
- Complete user safety with the Safety model
- Wide selection of nozzles which comply with noise and pressure level regulations

> Ergonomics & Versatility
- Comfortable to use
- Lightweight and easy to use
- Wide range of models and nozzles for optimum blowing power and flow rate
- Lower or upper connection

PRODUCT TYPES:
- Standard Blowgun, Lower Connection with Short Angled Nozzle, Female BSPP Thread
- Safety Blowgun, Lower Connection, Female BSPP Thread
- Energy-Saving Blowgun, Lower Connection with Interchangeable Nozzle, Female BSPP Thread
- Progressive Control Blowgun, Lower Connection with Interchangeable Nozzle, Female BSPP Thread
- Progressive Control Blowgun, Upper Connection with Interchangeable Nozzle, Female BSPP Thread
- Progressive Control Blowgun, Lower Connection with Standard Nozzle, Female BSPP Thread
- Progressive Control Blowgun, Upper Connection with Standard Nozzle, Female BSPP Thread
- Safety Progressive Control Blowgun, Lower Connection with Short Angled Nozzle, Female BSPP
- Safety Progressive Control Blowgun, Upper Connection with Short Angled Nozzle, Female BSPP
- Standard Nozzle
- Safety Nozzle
- Straight Nozzle (Long)
- Safety Straight Nozzle (Short)
- Angled Nozzle (Long)
- Safety Angled Nozzle (Short)
- Angled Nozzle (Short)
- Nozzle with LF 3000® Push-In Connection
- Air Screen Safety Nozzle
- COANDA Nozzle
- Safety Booster Nozzle
- Safety Booster Nozzle with Air Screen

APPLICATIONS:
- Manufacturing Workshops
- Cleaning
- Blowing
- Mixing
- Ejection
- Cooling
- Packaging

TECHNICAL CHARACTERISTICS:
- Fluids: Compressed air, Other fluids: contact us
- Materials: nickel-plated brass, silicone free
- Pressure: 0 to 10 bar
- Temperature:
Air: -15°C to +50°C
Dry air: -20°C to +80°C

REGULATIONS:
Compliance for all blowguns:
DI: 97/23/EC (PED)
DI: 2002/95/EC (RoHS),2011/65/EC
DI: 1907/2006 (REACH)
Protection of design
All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224 / 13 225 / 13 226.
Compliance for specific blowguns:
DI: 1910.242 (b) [OSHA]
The static pressure must be less than 30 psi in case the nozzle becomes blocked.
DI: 1910.95 (b) [OSHA]
The noise level must be less than 90 dBA over 8 hours' exposure.
DI: 2003/10/EC
Regulation relating to exposure to noise, particularly with regard to risks to hearing. The noise level must be less than 87 dBA.

TECHNOLOGIES:
- Energy saving
- Industrial blowguns
- Air nozzle
- Air blow gun
- Pressure nozzle
- Rotating nozzle
- Coanda nozzle
- Straight nozzle

Description

Performance Characteristics
Gripping Ring na, STAINLESS STEEL
O-Ring Material NBR, na
Maximum Pressure (barg) 10
Minimum Working Temperature (°C) -15
Maximum Working Temperature (°C) 50, 20
Box Quantity 5, 10, 1
Weight (kg) 0,168, 0,163, 0,144, 0,189, 0,014, 0,173, 0,195, 0,072, 0,076, 0,023, 0,024, 0,068, 0,033, 0,065, 0,022, 0,038, 0,046, 0,034
Applications Manufacturing Workshops, Cleaning, Blowing, Mixing, Ejection, Cooling, Packaging
Media Compressed air, Other fluids: contact us
Certificates Compliance for all blowguns: DI: 97/23/EC (PED), DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 1907/2006 (REACH) -- Compliance for specific blowguns: DI: 1910.242 (b) [OSHA] The static pressure must be less than 30 psi in case the nozzle becomes blocked. DI: 191

???ATTACHMENTS???

Contact Us


PARKER HANNIFIN MANUFACTURING FRANCE SAS


FLUID SYSTEM CONNECTORS EUROPE

74 A RUE DE PARIS

CS 46911

RENNES CEDEX

FRANCE

35069


Ph:+0299255500


Fax:+0299255599