PREMIER PISTON PUMPS | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PREMIER PISTON PUMPS

PREMIER PISTON PUMPS OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Technical Specifications

  • Maximum Vacuum Flow Rate: n/a
  • Operating Pressure: 6000 psi, 420 bar
  • Technology: Hydraulics
  • Flow Rate: 145 gal/min, 548 L/min
  • Displacement: 16 inch3/rev, 260 cm3/rev
  • Body Material: Cast Iron
  • Drain Option: Yes
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single, Tandem, Multiple
  • Control Method: Pressure Limiter, Load Sense, Electronic Control, Unloading, Proportional
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester, Water-Glycol
  • Maximum Displacement: 260 cm3/rev, 16 inch3/rev
  • Maximum Flow Rate: 145 gal/min, 548 L/min
  • Maximum Fluid Temperature: 82 °C, 180 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
  • Maximum Noise Level: 92.5 dBA
  • Maximum Operating Pressure: 420 bar, 6000 psi
  • Radial Load Capacity: n/a
  • Maximum Operating Speed: 2550 RPM
  • Maximum Kinematic Viscosity: n/a
  • Minimum Kinematic Viscosity: n/a
  • Weight: 147 kg (Max), 325 lb (Max)
  • Media: Hydraulic, Hydraulic Fluids
  • Mounting Option: SAE, ISO
  • Port Connection: SAE, ISO
  • Port Type: Flange
  • Port Location: Opposing Ports
  • Pump Type: Piston, Variable
  • Direction of Rotation: Clockwise, Counterclockwise
  • Sensor Type: n/a
  • Shaft Type: SAE, ISO, DIN
  • Thru-Drive Capability: Yes
Safety Warning

Full Product Description

The Parker Premier Series High Pressure variable pump is now a legacy product line and not recommended for new medium pressure applications. As a hydraulic piston pump alternative, please consider Parker’s PVplus Series product range, which covers all displacements and is an ideal alternative to the PVP series.

Related Documents

×

687PDC
246579