Pressure Regulators

Filter by

No filters selected

Division

Application

Fitting Type

Media

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Pressure Regulators


Pressure Regulators

Parker Legris' pressure regulators fittings are designed to adjust with high accuracy the upstream or downstream pressure delivered to pneumatic equipments. This range of pressure regulators available in metalic or plastic versions allowing pressure stabilisation, reducing or controlling to ensure both safety in use of pneumatic equipements and prevention of people damages. Parker's Pressure regulators fittings contribue to the efficient of pneumatic equipements and therefore enable energy saving and improve cost management for a wide variety of applications, serving many of today's major industrial markets.


Brass or steel Pressure Relief Valve for medium pressure applications up to 250 bar.

Viewing 10 of 6

Parker Legris pressure regulators stabilise at the maximum determined value of the pressure delivered to the pneumatic equipment at any given fluctuations of the pressure upstream.

Viewing 10 of 16

Parker Legris pressure reducers are designed to set the pressure of a compressed air circuit to a determined value.They therefore enable energy saving by limiting the cylinder pressure.

Viewing 10 of 13

These fittings protect your system by preventing sudden shocks.
On start-up, they control the pressure increase in the downstream circuit; this helps prevent the risk of industrial accidents.

Viewing 10 of 12

Threshold Sensors detects the pressure drop when a cylinder reaches the end of its stroke. They produce a pneumatic output signal when the pressure drop in the exhaust chamber of the cylinder goes below their back pressure threshold.

Viewing 10 of 8

Threshold Sensors detects the pressure drop when a cylinder reaches the end of its stroke. They produce a pneumatic or electric output signal when the pressure drop in the exhaust chamber of the cylinder goes below their back pressure threshold.

Viewing 10 of 10

Regulator for pressure applications

Viewing 10 of

687PDC
687PDC