Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Brass or steel Pressure Relief Valve for medium pressure applications up to 250 bar.
| Literature and Reference Materials |
|---|
| Catalog 3800 Quick Coupling Products |
| Compliance, Certifications & Safety |
|---|
| Safety instructions Quick Couplings |
| Products | Connection Type | Connection 1 Thread Size (inch) | Connection 2 Thread Size (inch) | Diameter Nominal (DN) | Material |
|---|---|---|---|---|---|
| TA38 | Female / Male Thread | 3/8 | 3/8 | 10 | Brass / Steel |
| TA50 | Female / Male Thread | 1/2 | 1/2 | 13 | Brass / Steel |
| TA75 | Female / Male Thread | 3/4 | 3/4 | 20 | Brass / Steel |
| TA100 | Female / Male Thread | 1 | 1 | 25 | Brass / Steel |
| 515 | Male Thread | 1/2 | na | 6 | Brass / Steel |
| 515 RV | Male Thread | 1/2 | na | 6 | Stainless Steel |