Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
PSD1SW1200 stand-alone servo drives have a power rating of 1.4kVA and offer EtherCAT real-time communication, auto-tuning, on-board I/O, STO safety functions, plus support for various feedback devices including the Hiperface DSL single cable drive system
PSD1 is the global Parker Servo Drive family, available with different current ratings from 2 to 30A and two form factors. Today the offering contains
• PSD1-S: A standalone drive which can be connected directly to the mains supply. With its compact housing, it is particularly suitable for small machines.
• PSD1-M: A multi-axis servo system which can operate up to three servo motors. The base configuration consists of a common DC bus supply and multiple PSD1-M modules, connected through DC bus bars. The modules are available as one, two or three axis versions, making the system highly flexible.
Markets
• Factory Automation
• Packaging Machinery
• Miscellaneous Industrial
Applications
• Packaging machines
• Material forming machines
• Handling machines
Features/Benefits
• Motor Feedback
• DSL single cable solution (single or multiturn)
• Resolver
• 1 Vpp rotary and linear encoders
• Incremental TTL encoders
• Analog Hall
• Communications
• EtherCAT
• PROFINET
• Ethernet/IP
Technology
• Basic
• Fieldbus drive
• Standardized state machine (Profidrive, CANopen DS402)
• Programmable
• Intelligent standalone drive
• Runtime based on CODESYS V3
• IEC 61131-3
• PLCopen function blocks
PSD1SW1200 Technical Specifications
• Power output rating 1.4kVA
• Continuous output current 2A
• Peak output current (2sec) 6A
• Drive input supply 1/3x 230VAC
• Four digital inputs and two digital outputs (per axis)
• Autotuning via automated inertia identification
• Fast control loops
• Current control: 62,5 µs
• Speed control: 125 µs
• Position control: 125 µs
• Quick and simple wiring
• Removable SD card
• Easy exchange between drives in less than a minute
• Software upgrade
• Parameters and application memory
PSD1 I/O option card
• 1 or 2 cards per drive
• 1x encoder interface (input/emulation)
• 8x digital inputs/outputs (switchable)
• 4x analog inputs
Functional Safety Standard
• Safe Torque Off (STO)
• One Safe Torque Off circuit for one axis modules
• Two independent Safe Torque Off circuits for two axis modules
• Two STO circuits for three axis modules (one for axis1 and one for axis 2,3)
Functional Safety over EtherCAT (FSoE) Option
• The PSD option Functional Safety over EtherCAT offers, in combination with FSoE safety PLC and Safe I/O, the possibility to use advanced safety features.
• STO (Safe Torque Off)
• SBC (Safe Brake Control)
• SBT (Safe Brake Test)
• SS1 (Safe Stop 1)
• SS2 (Safe Stop 2)
• SOS (Safe Operation Stop)
• SLS (Safely Limited Speed)
• SDI (Safe Direction)
• SLI (Safely Limited Increment)
• SLP (Safely Limited Position)
• SSM (Safe Speed Monitor)
• SMS (Safe Maximum Speed)
• SCA (Safe CAM)
PSD ServoManager
The set-up and commissioning of the drive can be done easily using the wizard-based configuration tool. Parker motors will be recognized by an electronic nameplate.
• Wizard-guided configuration and parametrization
• Graphical diagnostics / maintenance / service
• Setup mode (absolute / relative movements, homing, jog, ...)
• Adjustable four channel oscilloscope (single / normal / auto / roll)
• Export as image or table (CSV format)
• Autotuning via automated inertia identification
• Enhanced optimization possibilities
• Configurable status overview
| Services |
|---|
| AAS Generator |
| Software Downloads |
|---|
| EtherCAT XML for PSD1 |
| PROFINET GSD for PSD1-S |
| PSD1 Servo Drive - Downloads Page |
| PSD1 ServoManager |
| Product Demos & Tutorials |
|---|
| PSD1 Servo Drive Functional Safety Animation |
| VIDEO] How to setup the Parker Servo Drive PSD |
| Communities, Blogs & Industry Links |
|---|
| BLOG] Improve Your Machine Performance by Controlling Vibration |
| BLOG] Leaving Nothing to Chance With Advanced Machine Safety |
| Products | Technology Option | Interface Option | Feedback Technology | Additional Integral Options |
|---|---|---|---|---|
| PSD1SW1200B1100000 | Basic | EtherCAT | Hiperface DSL | None |
| PSD1SW1200B2100000 | Basic | Multi-Fieldbus (EtherCat/Profinet/Ethernet IP) | Hiperface DSL | None |
| PSD1SW1200B2200000 | Basic | Multi-Fieldbus (EtherCat/Profinet/Ethernet IP) | Multi-Feedback Input (DSL, Resolver, 1Vss Encoder, TTL Encoder, Analog Hall) | None |
| PSD1SW1200B1110000 | Basic | EtherCAT | Hiperface DSL | Functional Safety over Ethercat |
| PSD1SW1200C2202000 | Programmable | Multi-Fieldbus (EtherCat/Profinet/Ethernet IP) | Multi-Feedback Input (DSL, Resolver, 1Vss Encoder, TTL Encoder, Analog Hall) | I/O Option |
| PSD1SW1200C1100000 | Programmable | EtherCAT | Hiperface DSL | None |
| PSD1SW1200C2200000 | Programmable | Multi-Fieldbus (EtherCat/Profinet/Ethernet IP) | Multi-Feedback Input (DSL, Resolver, 1Vss Encoder, TTL Encoder, Analog Hall) | None |