| Product Series

Filter by

    No filters selected

Hose I.D. (size)

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Lok Plus Multipurpose Hose 200-350 PSI – 801 Hose Push-Lok Plus Multipurpose Hose 200-350 PSI – 801 Hose

Push-Lok Plus Multipurpose Hose 200-350 PSI – 801 Hose

Parker's 801 hose has a pressure range of 200-350 PSI, and is amongst the Push-Lok Plus multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry.

Technical Specifications

  • Design Factor: 4:1
  • Cover Color: Black, Blue, Gray, Green, Red, Yellow
  • Maximum Operating Pressure: up to 24 bar, up to 2.4 MPa, up to 350 psi
  • Media: Air (Compressed Air), Coolants, Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: HY Series, 82 Series
  • Minimum Bend Radius: 2-1/2 to 10 inch, 65 to 250 mm
  • Inside Diameter: 0.25 to 1 inch, 6.3 to 25 mm
  • Size: -4 to -16
  • Maximum Operating Temperature: View Part Details. (dependent on media), 158 °F (Air), 70 °C (Air), 185 °F (Water), 85 °C (Water), 257 °F (Oil), 125 °C (Oil)
  • Minimum Operating Temperature: View Part Details. (dependent on media), -40 °F (Oil)
  • Application: Automotive, Construction Equipment, Hydraulics, Industrial
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Outside Diameter: 0.50 to 1.28 inch, 12.7 to 32.6 mm
  • Vacuum Pressure Rating: 15 to 28 inch-Hg, 381 to 711 mm-Hg
  • Cover Material: Synthetic Rubber MSHA approved
  • Hose Inner Tube Material: Synthetic Rubber
  • Weight: 0.09 to 0.37 lb/ft, 0.13 to 0.55 kg/m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s 801 general-purpose hose with Push-Lok Plus technology is a low-pressure, multipurpose synthetic rubber hose featuring Parker’s exclusive color-coding system. Suitable for use with a wide range of media, 801 hoses are compatible with petroleum-based hydraulic fluid and lubricating oils, pneumatic power, antifreeze, and, when coupled with HY Series fittings, diesel fuel. This versatile hose features the unique Push-Lok seal for easy assembly and to ensure reliable, durable, and leak-free service. Available in sizes ranging from ¼-inch to 1-inch in diameter, 801 hoses offer maximum working pressures ranging from 200 to 350 psi. The exclusive color-coding system enhances organization and assembly. Common uses include construction, utilities, machine tooling, ground support, industrial, and automotive applications.

Markets:
• Construction
• Utility Equipment
• Machine Tool
• Ground Support Equipment
• Industrial
• Automotive

Features/Benefits:
• 200-350 PSI working pressure in different sizes
• Easy assemblies that can be made in seconds, saving valuable time and cost
• In applications where a number of hoses lines carry different media, Push-Lok color-codes reduce timely "tracing" of lines, preventing disconnection of the wrong line and unnecessary, costly downtime
• Unique seal for a durable leak-free service

Applications:
• Petroleum base hydraulic fluid and lubricating oils
• Pneumatic
• Antifreeze solutions
• Diesel fuel – approved only when coupled with HY series fittings

Compatible Fittings:
• 82 series fittings
• HY series fittings

Related Documents

×
Products Hose I.D. (size) Color
801-4-GRA -4 Gray
801-4-RED -4 Red
801-4-YEL -4 Yellow
801-4-BLU -4 Blue
801-4-GRN -4 Green
801-4-BLK -4 Black
801-6-GRA -6 Gray
801-6-RED -6 Red
801-6-YEL -6 Yellow
801-6-BLU -6 Blue
801-6-GRN -6 Green
801-6-BLK -6 Black
801-8-GRA -8 Gray
801-8-RED -8 Red
801-8-YEL -8 Yellow
801-8-BLU -8 Blue
801-8-GRN -8 Green
801-8-BLK -8 Black
801-10-GRA -10 Gray
801-10-RED -10 Red
801-10-YEL -10 Yellow
801-10-BLU -10 Blue
801-10-GRN -10 Green
801-10-BLK -10 Black
801-12-GRA -12 Gray
801-12-RED -12 Red
801-12-YEL -12 Yellow
801-12-BLU -12 Blue
801-12-GRN -12 Green
801-12-BLK -12 Black
801-16-GRA -16 Gray
801-16-RED -16 Red
801-16-YEL -16 Yellow
801-16-BLU -16 Blue
801-16-GRN -16 Green
801-16-BLK -16 Black
801-10-BLK-RL -10 Black
801-10-BLU-RL -10 Blue
801-10-GRA-RL -10 Gray
801-12-BLK-RL -12 Black
801-12-BLU-RL -12 Blue
801-12-GRA-RL -12 Gray
801-16-BLK-RL -16 Black
801-16-BLU-RL -16 Blue
801-16-GRA-RL -16 Gray
801-4-BLK-RL -4 Black
801-4-BLU-RL -4 Blue
801-4-GRA-RL -4 Gray
801-6-BLK-RL -6 Black
801-6-BLU-RL -6 Blue
801-6-GRA-RL -6 Gray
801-8-BLK-RL -8 Black
801-8-BLU-RL -8 Blue
801-8-GRA-RL -8 Gray

687PDC