Push On Hose

Parker’s Push-On style multipurpose hose line features the widest fluid compatibility, application range and size range in the industry; It also incorporates the highest working pressure in all sizes, making it the most versatile general-purpose hose available. <br/><br/>The Push-On system is easy to use - no clamps or special tools are required during installation. And with Parker’s exclusive color-code system, you can inventory, maintain and identify your hose needs easily and efficiently. Push-On offers the range and versatility to meet all of your instrumentation needs with the industry’s most complete line of low pressure hoses.

Displaying products 1 - 3 of 3

836

Push-Lok Low Pressure Hose 837PU

Push-Lok low pressure multipurpose hose 837PU Plus up to 1.6 Mpa working pressure and a temperature range from -40 °C up to +100 °C

Push-Lok Low Pressure Hose 837BM

Push-Lok low pressure multipurpose hose 837BM up to 1.6 Mpa working pressure and a temperature range from -40 °C up to +100 °C



Displaying products 1 - 3 of 3




Contact Us


Parker Hannifin Corporation


6035 Parkland Blvd.

Cleveland

OH

USA

44124


Ph:1-800-272-7537


Fax:1-216-896-4410