Push-Lok and Push-on hoses

Filter by

No filters selected

Brand

Technology

Division

Inside Diameter

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Push-Lok and Push-on hoses


Push-Lok and Push-on hoses

Parker's self-grip hose system Push-Lok for low pressure applicatios features the widest fluid compatibility, application and size range in the industry. The Push-Lok self-grip system is easy to use. No clamps or special tools are required during installation. And with Parker's exclusive color code system, you can inventory, maintain and identify your hose needs easily and efficiently. The industry's most complete line of low-pressure hose and fittings, Push-Lok offers the range and versatility to meet all your instrumentation needs.


Parker's 801 hose has a pressure range of 200-350 PSI, and is amongst the Push-Lok Plus multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry.

Viewing 10 of 54

Parker's Push-Lok 801PLUS is a very flexible all-rounder with Nitrile (NBR) inner tube and a working pressure of up to 2.4 MPa, available in six different colors and compatible with Push-Lok fittings in series 82 in steel, stainless steel and brass.

Viewing 10 of 36

Jiffy Push-On/Push Lock Oil Resistant Multipurpose Rubber Hose is designed to transfer air, mild chemicals, oil, water and refined fuels such as biodiesel, diesel, ethanol and gasoline in applications to 212°F and 300 psi, Series 7212.

Viewing 10 of 30

Parker's Low Pressure Push-Lok Hose 837BM has been developed with a high level of hose flexibility and for a working pressure up to 1.6 MPa. The hose range is compatible with Push-Lok fittings in steel and stainless steel in series 82.

Viewing 10 of 30

Parker's Low Pressure Push-Lok Hose 837PU-Plus has been developed with a highly abrasion resistant polyurethane cover and for a working pressure up to 1.6 MPa. The hose range is compatible with Push-Lok fittings in steel and stainless steel in series 82.

Viewing 10 of 30

Parker 830M Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 1.6 MPa.

Viewing 10 of 27

Parker's 821 hose is a higher pressure hose with a pressure range of 250-350 PSI, and is amongst the Push-Lok multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry.

Viewing 10 of 5

Parker 838M Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 1.6 MPa.

Viewing 10 of 5

Parker's Low Pressure Push-Lok Hose 846 has been developed for high temperature applications of +150 °C and for a working pressure up to 1.6 MPa. The hose range is compatible with Push-Lok fittings in steel and stainless steel in series 82.

Viewing 10 of 10

Parker's 821FR hose is a fire resistant hose that has a pressure range of 250-350 PSI, and is amongst the Push-Lok multipurpose hose line which features the widest fluid compatibility, application range and size range in the industry.

Viewing 10 of 20

Heat-resistant Push-Lok Plus 836 hoses accommodate higher working pressures and higher temperatures than other Push-Lok Plus hoses while offering the same compatibility features.

Viewing 10 of 10

Jiffy Multipurpose Oil Resistant Push-On Hose Factory Cut Lengths are designed for transfer of air, fuel, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7212

Viewing 10 of 7

Flame Resistant 83FR Polyurethane Hose is Parker’s most durable, multipurpose flame retardant hose for air and water. It is MSHA accepted and often used in robotic welding applications.

Viewing 10 of 32

Parker's Push-Lok 801RH has been developed with a high level of hose flexibility and for a working pressure up to 2.4 MPa, compatible with Push-Lok fittings in series 82 in steel, stainless steel and brass.

Viewing 10 of 2

Parker's Push-Lok 801TM is a highly flexible and compact hose that provides fire retardancy according to UL Standards and a working pressure of up to 2.4 MPa. It is ideal for thermal management applications like data center or battery liquid cooling.

Viewing 10 of 6

Parker's 807 hose has a working pressure of 150 PSI and is the newest addition to our Push-Lok hose family. Featuring a peroxide cured EPDM tube, it is ideal for use in thermal management systems.

Viewing 10 of 18

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Viewing 10 of 4

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Viewing 10 of 15

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Viewing 10 of 12

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Viewing 10 of 5

687PDC
687PDC