OMNI-FLEX™ PVC Multipurpose Oil Resistant Hose, Series 7522 | Parker NA

OMNI-FLEX™ PVC Multipurpose Oil Resistant Hose, Series 7522

Omni-Flex PVC Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 150°F and 300 psi, Series 7522

Omni-Flex PVC Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 150°F and 300 psi, Series 7522

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Series 7522 Omni-Flex PVC Multipurpose Oil Resistant Hose is lightweight and resistant to abrasion and weathering for maximum performance. The distinctive blue cover is easy to identify and the hose is available in long continuous lengths for efficient inventory management and maximum utility in hard to reach job sites. Series 7522 is compatible with permanent crimp couplings for a safe and secure connection, and is a versatile hose for many common industrial applications.

    Markets:
    • Agriculture
    • Construction
    • General Industrial

    Features/Benefits:
    • Tube: Black prime PVC for versatile service to 150°F.
    • Reinforcement: Multiple textile plies for strength and durability.
    • Cover: Blue prime PVC for resistance to abrasion, cuts, gouging, oil, scuffs and weathering.
    • Couplings: Steel crimp couplings for a durable, safe and secure connection.

    Applications:
    - media
    • Air
    • Mild chemicals
    • Oil
    • Water
    - usage
    • Air compressors
    • Pneumatic tools
    • Spray systems

    Safety/Technical:
    • Design Factor: 4:1 (1/4” thru 3/8”); 3:1 (1/2” thru ¾”); 4.5:1 (1”)
    • Do not use with refined fuel.

    Warnings:
    • Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
Description

Performance Characteristics

Application

PVC Hose

Media

Air, Chemicals, Oil, Water

Hose Inner Tube Material

Black prime PVC

Material - Hose Reinforcement

Two textile plies

Material - Cover

Blue prime PVC

Finish - Cover

Smooth

Color

Blue

Minimum Working Temperature (F)

-15

Maximum Working Temperature (F)

150

Minimum Working Temperature (C)

-26

Maximum Working Temperature (C)

65

Vacuum Rating (inch of Hg)

5 to 23

Hose I.D. (inch)

1/4 to 1

Hose I.D. (mm)

6.7 to 26.2

Hose O.D. (inch)

0.50 to 1.40

Hose O.D. (mm)

12.7 to 35.6

Weight (lbs)

0.09 to 0.44

Weight (kg)

0.04 to 0.20

Minimum Bend Radius (inch)

0.8 to 4.0

Minimum Bend Radius (mm)

20.3 to 101.6

Maximum Working Pressure (psi)

200 to 300

Maximum Working Pressure (bar)

13.8 to 20.7

Packaging

Reels

Standard Pack Qty (ft)

250 to 500

Compatible Fittings

HY

  • Compliance, Certifications, & Safety

  • Safety & Technical Guide
  • Literature and Reference Materials

  • Crimpsource
  • Chemical/Media Guide
  • Industrial Hose Catalog 4820, MRO Hose
  • Contact Us

    Parker Hannifin Corporation
    Industrial Hose Products Division
    30242 Lakeland Boulevard
    Wickliffe, OH 49092 USA
    Phone +1 (440) 833-2120
    Fax  +1 (440) 833-2230