Quick Couplings

Parker’s transportation fittings have all your vehicle and equipment applications covered, with industry-leading performance and value you can count on. Meeting or exceeding specifications, Parker offers transportation fittings in the sizes, pressure ratings, special designs and long-lasting durability that hydraulic or pneumatic systems demand.

Displaying products 1 - 12 of 412 Go to previous page 1 - 35 Go to next page

Quick Couplings (hydraulic) up to 5000 psi - FF-FC Series Nipples

Parker's Non-Spill quick couplers and nipples are versatile for use across a spectrum of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage.

Diagnostic Fluid Sampling Test Port Couplings

Diagnostic fluid sampling test port couplings are designed to provide an easy access point for obtaining fluid samples.

Quick Couplings (hydraulic) up to 6000 psi - FET Series Nipples

Parker's high pressure, non-spill, connect under pressure couplers and nipples are versatile for use across a spectrum of high pressure hydraulic applications where fluid lines require fast and easy connection and disconnection.

Quick Couplings (hydraulic) up to 6000 psi - FET Series Couplers

Parker's high pressure, non-spill, connect under pressure couplers and nipples are versatile for use across a spectrum of high pressure hydraulic applications where fluid lines require fast and easy connection and disconnection.

Pioneer Agricultural Quick Couplings (hydraulic) up to 3000 psi, ISO 5675 - 8450 Series Couplers

Pioneer rigid mount, connect under pressure quick couplers are used across a spectrum of agricultural hydraulic applications where fluid lines require fast and easy connection while either or both the coupler and nipple are under pressure.

Swivels (hydraulic) up to 5000 psi-PS Series

Parker's hydraulic swivels are designed to eliminate hose twist and torque that may cause premature hose failure.

Swivels (hydraulic) up to 3000 psi-S Series

Parker's hydraulic swivels are designed to eliminate hose twist and torque that may cause premature hose failure.

Valves (Thermal Bypass) up to 250 psi - TH Series

Parker's thermal bypass valve modulates fluid temperature by shifting return line flow through the cooler, or bypassing it directly to the reservoir

Quick Couplings (hydraulic) up to 3000 psi, ISO 5675 (1/2" size) - 4200 Series Couplers

Parker's general purpose quick couplers and nipples are versatile for use across a spectrum of hydraulic applications where fluid lines require fast and easy connection and disconnection.

PS and S Series Swivel Repair Kits

Swivel repair kits provide the replacement parts and instructions to rebuild and maintain Parker's PS and S series swivels.

Quick Couplings (gas or fluid, vacuum or pressure) up to 3000 psi - CPI Series Couplers

Parker's instrumentation quick couplers and nipples are versatile for use across a spectrum of applications where fluid lines require fast and easy connection and disconnection.

Quick Couplings (gas or fluid, vacuum or pressure) up to 3000 psi - CPI Series Nipples

Parker's instrumentation quick couplers and nipples are versatile for use across a spectrum of applications where fluid lines require fast and easy connection and disconnection.



Displaying products 1 - 12 of 412 Go to previous page 1 - 35 Go to next page




Contact Us


Parker Hannifin Corporation


6035 Parkland Blvd.

Cleveland

OH

USA

44124


Ph:1-800-272-7537


Fax:1-216-896-4410