No image available
No image available
Your request is being processed.
687539
Quick Couplings

Quick Couplings (hydraulic) up to 5000 psi, ISO 7241 series A - 6600 Series

Parker's general purpose quick couplers and nipples are versatile for use across a spectrum of hydraulic applications where fluid lines require fast and easy connection and disconnection.

Parker's general purpose quick couplers and nipples are versatile for use across a spectrum of hydraulic applications where fluid lines require fast and easy connection and disconnection.

Choose attributes to view part number:

Reset Attributes
Description

6600 Series Couplers (hydraulic) up to 5000 psi, ISO 7241 series A, connect with 6600 Series Nipples.
Parker's 6600 Series are double shut-off quick couplings and are interchangeable with other products complying with ISO 7241 series A. Couplers and nipples are available in a wide range of sizes to be versatile for pressure ranges up to 5000 psi.
• Sizes: 1/4” – 1”
• Materials: Steel
• Port Ends: Female NPTF, Female ORB
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
Other Coupler options include: Sleeve-Lok

Typical Applications:
• Snow plows
• Truck trailer connections
• Mobile applications
• Attachments

Description

Performance Characteristics
Maximum Working Pressure (psi) Up to 5000
Body Size (inch) 1/4 to 1
Flow Rate (GPM) Up to 50
Material - Seals Nitrile
Media Hydraulic
Industry Standards ISO 7241-1 series A
Coupling Half Coupler
Minimum Working Temperature (F) -40
Maximum Working Temperature (F) 250
Valve Style Poppet
Sleeve Type Manual sleeve
Locking Mechanism Locking balls
Body Material Steel
Thread Style Female
Connection type NPTF | ORB
Plating Zinc with clear trivalent chromate
Application Hydraulic | general purpose

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


QUICK COUPLING DIV


8145 LEWIS RD

MINNEAPOLIS

MN

UNITED STATES

55427


Ph:7635447781


Fax:7635443418