Refrigerant Filters-Dryers Products from parker include

: Default
Sort By Product Category Product Categories Refrigerant Filters-Dryers
Sort By Product Attributes
Application

Application

Division

Division

Nominal Capacity Range (ton)

Nominal Capacity Range (ton)

Nominal Size (inch)

Nominal Size (inch)

Connection Style

Connection Style

Brand

Brand

???ACCE_Region_Product_List???
Refrigerant Filters-Dryers ( 1 - 11 of 11 )
Compare Selected
Product Listing

The Catch-All series sealed model filter driers provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 20 tons.

The HPC series sealed model filter driers provide excellent solid particle removal, moisture scavenging as well as acid capture capability to ensure the full life, capacity, and efficiency of heat pump air-conditioning systems up to 20 tons.

Strainers purpose is to provide filtration of contaminants in air conditioning and refrigeration systems. They provide free flow with negligible pressure drop. Typically used in the liquid line, they protect the metering device from solid contaminants.

The Catch-All series replaceable core filter driers provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 150 tons.

The Parker P series replaceable core filter driers provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems.

The Catch-All series provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 150 tons.

The Catch-All series replaceable core filter driers provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 150 tons.

The Parker Type SLD series suction line filter driers contain a solid core for use in suction line.

Parker Type BF series Bi-flow filter driers operate in either flow direction with low pressure drop and provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning systems up to 20 tons R-22.

Sporlan Type SF Sealed Suction Filters and Type RSF Replaceable Suction Filters primary purpose is to provide excellent filtration of solid contaminants in the suction line just ahead of the compressor.

Sporlan’s steel mufflers are designed to assist with compressor related difficulties, such as noise reduction due to compressor pulsation and/or turbulent gas flow or vibration through the discharge line.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357