Refrigerant Regulators Products from parker include

: Default
Sort By Product Category Product Categories Refrigerant Regulators
Sort By Product Attributes
Brand

Brand

Type

Type

Application

Application

Division

Division

Additional Options

Additional Options

???ACCE_Region_Product_List???
Refrigerant Regulators ( 1 - 16 of 16 )
Compare Selected
Product Listing

Sporlan Type (S)ORIT and (S)ORIT-PI evaporator pressure mical means of accurately maintaining evaporator pressure and temperature

Sporlan Type ADR, HGB and SHGB discharge bypass valves are designed for use on Air Conditioning and Refrigeration units. They limit the minimum evaporating pressure during periods of low load either to prevent coil icing or avoid operating the compressor

Parker-Sporlan's Conversion Kits provide an efficient means for converting mechanical valve to an electronically controlled solution.

Sporlan Type LAC, OROA, and ORD head pressure control valves performs the function of limiting flow of refrigerant from the condenser and at the same time regulate the flow of hot gas around the condenser to the receiver during low ambient conditions,

Sporlan Type CRO(T) crankcase pressure regulating valves are designed for use on Air Conditioning and Refrigeration units. They are designed to prevent overloading of the compressor motor.

Sporlan offers a variety of pressure regulating valves for maintaining upstream, downstream, or differential pressure in refrigeration systems.

The A8 ductile iron-bodied regulators, with brazed copper couplings, maintain a constant pressure at a control point regardless of fluctuations in load, ambient conditions, or alternate diversions for flow.

The A9 ductile, iron bodied, pilot operated regulators with brazed copper couplings are used to modulate the flow of refrigerant gas to maintain a nearly constant outlet pressure at the sensing point.

Sporlan Type ORI(T) evaporator pressure regulating valves are designed for use on Air Conditioning and Refrigeration units. They are designed to provide an economical means of accurately maintaining evaporator pressure and temperature under varying evapo

Sporlan Type DDR and (O)LDR) differential pressure regulating valves provide a pressure differential during defrost for reverse flow to occur. These are typically used on supermarket Refrigeration systems.

These A4 regulators are compact, heavy duty, pilot operated, iron alloy Outlet Pressure regulators.

The A2B products are compact pressure regulators that maintain upstream or downstream despite fluctuations in load.

The AFR-3 Automatic Flow Regulator provides for external adjustment of the flow rate.

The A4 inlet family of regulators include valves that control inlet pressure. Each regulator is available with an assortment of additional variations which enable one regulator to preform several functions.

The Type A4AD is a Dual Inlet Pressure Regulator capable of regulating at two different pressure set-points.

The PA4C weld-in line series inlet pressure regulators are designed to overcome corrosion problems encountered in harsh environments.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357