Regulators Products from parker include

: Default
Sort By Product Category Product Categories Regulators
Sort By Product Attributes
Body Material

Body Material

Seal Material

Seal Material

Seat Material

Seat Material

Media

Media

Application

Application

Inlet Pressure (bar)

Inlet Pressure (bar)

Inlet Pressure (psig)

Inlet Pressure (psig)

Outlet Pressure (bar)

Outlet Pressure (bar)

Outlet Pressure (psig)

Outlet Pressure (psig)

Minimum Working Temperature (C)

Minimum Working Temperature (C)

Minimum Working Temperature (F)

Minimum Working Temperature (F)

Maximum Working Temperature (C)

Maximum Working Temperature (C)

Maximum Working Temperature (F)

Maximum Working Temperature (F)

Port Size (inch)

Port Size (inch)

Port Size (mm)

Port Size (mm)

Division

Division

???ACCE_Region_Product_List???
Regulators ( 1 - 20 of 65 )
Switch to list view
List
Switch to grid view
Grid
Next Page
Next Next Page
Compare Selected
Product Listing

The PR-1 Series PTFE Pressure Regulator offers high cycle life and excellent resistance to corrosion. Its non-relieving design requires a 10 psi differential across the valve, thus ensuring stable downstream pressure in aggressive fluid applications.

The HPX1 Series PFA Submersible Heat Exchanger enables precise temperature control of process chemicals and water in semiconductor and pharmaceutical applications. It can be mounted inside of the tank, which eliminates external space requirements.

The BR-1 Series PTFE Back Pressure Regulator offers high cycle life and excellent resistance to corrosion. Its non-relieving design requires a 10 psi differential across the valve, thus ensuring stable upstream pressure in aggressive fluid applications.

EPP4 programmable electronic proportional regulator allows for regulation of outlet pressure proportionally to an electrical control signal. This unit utilizes a user friendly Calys software to configure all parameters.

P3BA45 is a pneumatic air volume booster that reproduces a low flow control signal with a higher regulated flow output pressure.

P3RA102 is designed for applications that require high capacity and accurate process control.

P3RA102BP is a high capacity relief valve that relieves excess pressure in a pneumatic system.

P3RA302 is designed for applications that require high capacity and accurate process control in a small package.

05R modular economy regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. 05R provides quick and accurate pressure regulation for the majority of industrial applications.

06R modular compact regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. 06R provides quick and accurate pressure regulation for the majority of industrial applications.

09R non-modular high flow regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. 09R provides quick and accurate pressure regulation for the majority of industrial applications.

14R non-modular mini regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. 14R provides quick and accurate pressure regulation for the majority of industrial applications.

15R non-modular economy regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. 15R provides quick and accurate pressure regulation for the majority of industrial applications.

20R non-modular mini water regulators provide a convenient and low cost method to reduce a supplied water pressure to desired outlet pressure. 20R provides quick and accurate pressure regulation for the majority of industrial applications.

27R modular economy semi-precision regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. 27R provides quick and accurate pressure regulation for the majority of industrial applications.

51R non-modular dial regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. 51R provides quick and accurate pressure regulation for the majority of industrial applications.

52R non-modular dial regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. 52R provides quick and accurate pressure regulation for the majority of industrial applications.

53R non-modular dial regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. 53R provide quick and accurate pressure regulation for the majority of industrial applications.

54R non-modular dial regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. 54R provides quick and accurate pressure regulation for the majority of industrial applications.

P31H modular global common port mini regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. P31H provides quick and accurate pressure regulation for the majority of industrial applications.

Switch to list view
List
Switch to grid view
Grid
Next Page
Next Next Page

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357