No image available
No image available
Your request is being processed.
687620
Tube Fabrication Equipment

Rolo-Flair® Manual Rotary Flaring Tool

Parker's Rolo-Flair® Manual Rotary Flaring Tool is ideal for creating a 37° and 45° flare on soft metal tube.

Parker's Rolo-Flair® Manual Rotary Flaring Tool is ideal for creating a 37° and 45° flare on soft metal tube.

Choose attributes to view part number:

Reset Attributes
Description

Parker’s Rolo-Flair® Manual Rotary Flaring Tool creates precision burnished 37° and 45° flares on soft metal tube ends with just an easy turn of the handle. This convenient hand flaring tool is ideal for creating flared fitting tube connections on any jobsite.

Features/Benefits:
• The depth gauge allows proper positioning of tube for consistent flaring.
• Both the 37° and 45° tool is capable of flaring multiple tube O.D. sizes, and has a built in tube stop.
• For use with copper and aluminum alloy tube in sizes 1/8” through 3/4” O.D.

Applications:
• Flaring soft metal tube for industrial and mobile hydraulic applications

Description

Performance Characteristics
Tube O.D. (inch) 1/8 to 3/4

???ATTACHMENTS???

Contact Us


TFD-US

TUBE FITTINGS DIV


3885 Gateway Blvd

Columbus

OH

UNITED STATES

43228


Ph:614.279.7070


Fax:614.279.7685