Sampling Systems and Accessories Products from parker include

: Default
Sort By Product Attributes
Port Size (mm)

Port Size (mm)

Outlet Pressure (psig)

Outlet Pressure (psig)

Outlet Pressure (bar)

Outlet Pressure (bar)

Inlet Pressure (psig)

Inlet Pressure (psig)

Inlet Pressure (bar)

Inlet Pressure (bar)

Port Size (inch)

Port Size (inch)

Media

Media

Maximum Working Temperature (F)

Maximum Working Temperature (F)

Minimum Working Temperature (F)

Minimum Working Temperature (F)

Maximum Working Temperature (C)

Maximum Working Temperature (C)

Minimum Working Temperature (C)

Minimum Working Temperature (C)

Seal Material

Seal Material

Type

Type

Application

Application

Division

Division

???ACCE_Region_Product_List???
Sampling Systems and Accessories ( 1 - 12 of 12 )
Compare Selected
Product Listing

Parker Kittiwakes bunker samplers are designed to provide a representative sample of the entire fuel delivery. Manufactured from stainless steel.

Parker PGI’s Mini Sample Cylinder Valves are designed for use with sample cylinders and are available in a variety of configurations, sizes, and styles.

Parker PGI’s Ultra-Seal Constant Pressure Cylinder is a floating piston cylinder designed for applications which require a constant pressure for the gas or liquid sampled. Liquid or gas configurations are available in 300cc, 500cc, and 1000cc sizes.

Parker PGI’s VP™ Series Sample Cylinder Valves are designed for use with sample cylinders and are available in a variety of configurations, sizes and styles. VP Series Valves feature PGI’s Pressure-Core stem seal technology with a 5 year warranty.

Parker PGI’s Sample Probes are available in single flow, dual flow or hot tap options, all with 316 SS construction. Each Probe can be customized with numerous inlet and outlet configurations.

Parker PGI’s full line of 1800 PSI DOT-3E rated Spun End Sample Cylinders provide a stable, secure storage and transportation environment for collected samples. All cylinders have seamless 316 SS construction conforming to NACE MR0175/ISO 15156-3.

Parker PGI’s Sample Cylinder Cases offer secure transportation for our Spun End and Ultra-Seal Sample Cylinder products. The cases are offered in 2 sizes in an unbreakable, water-tight, chemical resistant and corrosion-proof design.

Parker PGI’s Hot-Shot Heated Enclosure System is designed to be used with natural gas samplers and will heat the sampling system to temperatures above the hydrocarbon dew point of the gas, helping to insure compliance with the API 14.1 Standard.

Parker PGI’s Interceptor™ Series composite gas sampler provides true representative average sampling with both time or flow based capability. Several models are available that cover an inlet pressure range of -10” Hg for Mercury to 2,200 PSI.

Parker’s Stainless Steel Sample Cylinders provide safe containment for storage and transportation of both liquids and gases. These cylinders are DOT rated to 1800 psig (124 bar) at 70°F (21°C).They range from 75 cc to 3785 cc (1 gallon).

The Parker Conflow Code 91 - pressure gauge is a traditional bourdon tube type unit, but designed specially for hazardous environments such as mining and quarrying.

Parker Conflow’s Code 14 is a compact and user friendly setting and checking tool for underground fire hydrants (Code 12) in mining, tunnelling and quarrying applications.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357