Sensors Products from parker include

: Default
Sort By Product Category Product Categories Sensors
Sort By Product Attributes
Type

Type

Application

Application

Division

Division

???ACCE_Region_Product_List???
Sensors ( 1 - 14 of 14 )
Compare Selected
Product Listing

Parker PGI’s ThermoSync® Thermowell has a patented finned design that reduces the ambient temperature effects on flow calculations, thus providing greater pipeline gas temperature measurement accuracy and minimizing unaccounted for errors.

Parker PGI's ThermoSync® Thermowell RTD Assembly is in an explosion-proof conduit box that offers maximum safety for hazardous locations in a ready-to-install unit. The unit includes a thermowell, RTD probe, fitting, close nipple, and coupler.

Parker's EAP sensor technology allows for monitoring of movement and stretch like no other sensor. It is ideal for measuring mechanical or thermally induced strain. Discover EAP sensor capabilities and evaluate for your applications.

Parker PGI ThermoSync® RTD Probes reduce thermal coupling errors from thermowells by using a unique two-piece protection tube. To achieve maximum accuracy, they should be used in conjunction with the ThermoSync® Thermowells.

Parker PGI’s Texas Thermowell 21 Series thermowells feature threaded, flanged, socket weld, weld-in, Van Stone, limited space and sanitary styles. Custom designs and modifications to standard models are available.

Parker PGI’s Texas Thermowell 22 Series Protection Tubes feature threaded, flanged, and weld-in styles. Custom designs and modifications to standard models are available.

Parker PGI's Texas Thermowell's sample probes are used in the extraction of gas or liquid samples from pipelines for analysis. The sample probes are custom configured to the size, process content, flow velocity and temperature of each pipeline.

MPS-33 pressure sensors have two independent PNP or NPN outputs with an additional 1-5 VDC analog output. The MPS-33 have a red LED pressure display for visual monitoring. Sensors can be used to monitor vacuum pressure and up to 145 psig.

MPS-34 pressure sensors have one independent PNP open collective transistor type output with an additional 4-20 mA output 2 color Red/Green LED display for visual monitoring. Sensors can be used to monitor vacuum pressure and up to 145 psig.

SCPSD pressure sensors have one or two independent PNP outputs with an additional 4-20 mA output. SCPSD sensors have a red LED display panel for visual monitoring. Sensors can be used to monitor vacuum pressure and up to 9000 psig.

MPS-33 pressure sensors have two independent PNP or NPN outputs with an additional 1-5 VDC analog output. The MPS-33 have a red LED pressure display for visual monitoring. Sensors can be used to monitor vacuum pressure and up to 145 psig.

MPS-34 pressure sensors have one independent PNP open collective transistor type output with an additional 4-20 mA output 2 color Red/Green LED display for visual monitoring. Sensors can be used to monitor vacuum pressure and up to 145 psig.

The SensoNODE Bluetooth-powered sensors catch performance fluctuations and transmit them to SCOUT software, which records the data in both real-time and historic trends.

SensoNODE Gold sensors provide continuous remote monitoring of pressure, temperature, humidity, current, and strain or displacement by catching performance fluctuations and transmitting them to SCOUT Cloud, network based software.

Contact Us

Americas
USA, Canada, Mexico
c-parker@parker.com
1-800-272-7537
Europe
00800 27 27 5374
AOG (Aircraft on Ground)
1-949-851-4357