Quick Coupling with Parker own Profile, Series 42 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection Thread Size (inch)

Hose I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling with Parker own Profile, Series 42 Quick Coupling with Parker own Profile, Series 42

Quick Coupling with Parker own Profile, Series 42

Quick coupling system with nominal diameter 11 for pneumatic and fluid handling applications up to 35 bar. Straight-Through Coupling System with Parker own profile. Available made of brass.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: 11 mm (Nominal)
  • Application: Pneumatics
  • Brand: Rectus
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Interchange Type: Rectus Profile
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Media: Pneumatic Media
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Valve Type: Poppet
  • Valve Included: No
  • Version: Straight-Through
  • Length: 31.5 to 49 mm
  • Hex Size: 24 to 32 mm
  • Outside Diameter: 15 to 32 mm
  • Materials of Construction: Brass
  • Seal Material: NBR
  • Flow Rate: 141 L/min
Safety Warning

Full Product Description

Parker's Quick Coupling Series 42 is a corrosion resistant brass coupling without valve for applications with liquids in the pressure range up to 35 bar. Series 42 stands out for a high flow with minimal pressure drop.

Markets:
- Machinery Construction

Features/Benefits:
- Corrosion resistant
- High flow with minimal pressure drop

Applications:
- High flow water applications

Related Documents

×
Products Type Connection Type Connection Thread Size (inch) Hose I.D.
42KFAW21MPC Coupling Male Thread - parallel 1/2 na
42KFAW26MPC Coupling Male Thread - parallel 3/4 na
42KFIW21MPC Coupling Female Thread - parallel 1/2 na
42KFIW26MPC Coupling Female Thread - parallel 3/4 na
42KFTF09MPC Coupling Hose Barb na 9
42KFTF13MPC Coupling Hose Barb na 13
42KFTF19MPC Coupling Hose Barb na 19
42SFAW21MXC Plug Male Thread - parallel 1/2 na
42SFAW26MXC Plug Male Thread - parallel 3/4 na
42SFIW21MXC Plug Female Thread - parallel 1/2 na
42SFIW26MXC Plug Female Thread - parallel 3/4 na
42SFTF09MXC Plug Hose Barb na 9
42SFTF13MXC Plug Hose Barb na 13
42SFTF19MXC Plug Hose Barb na 19
42KFIW26MEC Coupling Female BSPP G 3/4 na

687PDC
A43098