Quick Coupling with Parker own Profile, Series 45 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling with Parker own Profile, Series 45 Quick Coupling with Parker own Profile, Series 45

Quick Coupling with Parker own Profile, Series 45

Quick coupling system with nominal diameter 8.5 for pneumatic and fluid handling applications up to 150 bar. Coupling system with Parker own profile. Available made of brass/steel.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: 8.5 mm (Nominal)
  • Application: Pneumatics
  • Brand: Rectus
  • Fitting Connection Type: Male Thread, Female Thread
  • Interchange Type: Rectus Profile
  • Media: Pneumatic Media
  • Maximum Operating Pressure: 210 psi, 15 bar
  • Valve Type: Poppet
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Valve Included: No
  • Version: Straight-Through
  • Length: 37 to 43 mm
  • Hex Size: 19 to 24 mm
  • Outside Diameter: 28 mm
  • Flow Rate: 97 L/min
  • Materials of Construction: Brass, Steel
  • Seal Material: NBR
Safety Warning

Full Product Description

Parker's Series 45 is a corrosion resistant brass coupling without valve for applications with non-aggressive liquids in the pressure range up to 150 bar. Series 45 stands out for a high flow with minimal pressure drop.

Markets:
- Machinery Construction

Features/Benefits:
- Corrosion resistant
- High flow with minimal pressure drop

Applications:
- High Flow Water applications

Related Documents

×
Products Type Connection Type Connection Thread Size (inch)
45KFAW13MPX Coupling Male Thread - parallel 1/4
45KFAW17MPX Coupling Male Thread - parallel 3/8
45KFIW13MPX Coupling Female Thread - parallel 1/4
45KFIW17MPX Coupling Female Thread - parallel 3/8
45SFAW13SXN Plug Male Thread - parallel 1/4
45SFAW17SXN Plug Male Thread - parallel 3/8
45SFIW13SXN Plug Female Thread - parallel 1/4
45SFIW17SXN Plug Female Thread - parallel 3/8
45KFIW17MVX Coupling Female BSPP G 3/8

687PDC
A43098