Premium Quick Coupling with German Profile, Series 52 | Parker NA

Premium Quick Coupling with German Profile, Series 52

Premium quick coupling system with nominal diameter 6 for pneumatic and fluid handling applications up to 50 bar. Coupling system with German industrial profile. Available made of brass/steel.

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    Parker's Premium Quick Coupling Series 52 is a coupling system with German industrial profile.
    This coupling system is developed for single-hand operation. The UltraFlo valve guarantees optimum flow and low pressure drop. This robust coupling series in slim design mainly used for pneumatic applications. The steel sleeve counters oscillating forces and the high insertion depth is guaranteed by an optimized plug guide.

    Markets:
    - Machinery Construction
    - Automotive
    - Aerospace
    - Mobile Hydraulics
    - Industrial
    - Machine Tooling

    Features/Benefits:
    - UltraFlo valve for optimum flow and low pressure drop
    - Steel sleeve counters oscillating forces
    - Single-hand operation for easy and fast connection

    Applications:
    - Pneumatic Power Tools
    - Assembly Lines
    - Air compressors
    - Fluid Transfer
Description

Performance Characteristics

Minimum Working Temperature (C)

-20

Diameter Nominal (DN)

6

Application

Pneumatic & Fluid Handling

Brand

Rectus

End Fitting Type

Female Thread, Male Thread, Hose Barb

Flow Rate (GPM)

174, 291

Interchange Type

Walther

Material

Brass / Steel

Maximum Working Pressure (psi)

725.2

Maximum Working Temperature (F)

212

Media

Gases, Pneumatic Media, Water

Valve Style

Poppet

Seal Material

NBR

Valving

Yes, No

Length (mm)

341 up to 80

External Hex (mm)

17 up to 24

Outside Diameter (mm)

na, 12, 25

Maximum Working Temperature (C)

100

Maximum Working Pressure (bar)

50

Flow Rate (lpm)

660, 1100

Please configure part to display CAD

Contact Us

Parker Hannifin Manufacturing Germany GmbH & Co. KG
Quick Coupling Division Europe
Daimlerstraße 7
71735 Eberdingen, Germany
Phone +49 (0) 7042-100-0
Fax  +49 (0) 7042-100-147