Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Premium quick coupling system with nominal diameter 12 for pneumatic and fluid handling applications up to 35 bar. Coupling system with German industrial profile. Available made of brass/steel.
| Product Demos & Tutorials |
|---|
| Parker Rectus--Product Demo : KA Shut-off System - Single Shut-off Quick Coupling |
| Parker Rectus--Product Demon : KB Shut-off System - Double Shut-off Quick Coupling |
| Products | Coupling Half | Function | Connection Type | Connection Size | Body Material |
|---|---|---|---|---|---|
| 57KBAW21BPN | Coupler | Double Shut-Off | Male BSPP | G 1/2 | Brass |
| 57KBAW26BPN | Coupler | Double Shut-Off | Male BSPP | G 3/4 | Brass |
| 57KBAW33BPN | Coupler | Double Shut-Off | Male BSPP | G 1 | Brass |
| 57KBIW21BPN | Coupler | Double Shut-Off | Female BSPP | G 1/2 | Brass |
| 57KBIW26BPN | Coupler | Double Shut-Off | Female BSPP | G 3/4 | Brass |
| 57KBIW33BPN | Coupler | Double Shut-Off | Female BSPP | G 1 | Brass |
| 57KBTF16BPN | Coupler | Double Shut-Off | Hose Barb | 16 MM | Brass |
| 57KBTF19BPN | Coupler | Double Shut-Off | Hose Barb | 19 MM | Brass |
| 57SFAW17SXN | Plug | Straight-Through | Male BSPP | G 3/8 | Steel |
| 57SFAW21SXN | Plug | Straight-Through | Male BSPP | G 1/2 | Steel |
| 57SFAW26SXN | Plug | Straight-Through | Male BSPP | G 3/4 | Steel |
| 57SFAW33SXN | Plug | Straight-Through | Male BSPP | G 1/2 | Steel |
| 57SFIW21SXN | Plug | Straight-Through | Female BSPP | G 1/2 | Steel |
| 57SFIW26SXN | Plug | Straight-Through | Female BSPP | G 3/4 | Steel |
| 57SFTF13SXN | Plug | Straight-Through | Hose Barb | 13 MM | Steel |
| 57SFTF16SXN | Plug | Straight-Through | Hose Barb | 16 MM | Steel |
| 57SFTF19SXN | Plug | Straight-Through | Hose Barb | 19 MM | Steel |
| 57SBAW17MPN | Plug | Double Shut-Off | Male BSPP | G 3/8 | Brass |
| 57SBAW21MPN | Plug | Double Shut-Off | Male BSPP | G 1/2 | Brass |
| 57SBAW26MPN | Plug | Double Shut-Off | Male BSPP | G 3/4 | Brass |
| 57SBAW33MPN | Plug | Double Shut-Off | Male BSPP | G 1 | Brass |
| 57SBIW21MPN | Plug | Double Shut-Off | Female BSPP | G 1/2 | Brass |
| 57SBIW26MPN | Plug | Double Shut-Off | Female BSPP | G 3/4 | Brass |
| 57SBTF13MPN | Plug | Double Shut-Off | Hose Barb | 13 MM | Brass |
| 57SBTF16MPN | Plug | Double Shut-Off | Hose Barb | 16 MM | Brass |
| 57SBTF19MPN | Plug | Double Shut-Off | Hose Barb | 19 MM | Brass |
| 57KBIW21BVN | Coupler | Double Shut-Off | Female BSPP | G 1/2 | Brass |
| 57SBIW21MVN | Plug | Double Shut-Off | Female BSPP | G 1/2 | Brass |
| 57KFAW21BPN | Coupler | Straight-Through | Male BSPP | G 1/2 | Brass |
| 57SBTF16MVN | Plug | Double Shut-Off | Hose Barb | 16 MM | Brass |
| 57KBIW26BEN | Coupler | Double Shut-Off | Female BSPP | G 3/4 | Brass |
| 57KBIW26BVN | Coupler | Double Shut-Off | Female BSPP | G 3/4 | Brass |
| 57SBIW26MEN | Plug | Double Shut-Off | Female BSPP | G 3/4 | Brass |