OSHA SILICA COMPLIANT, DUAL AIR/WATER JACKHAMMER HOSE, TWINHAMMER™ 7084 SERIES | Product Series

Filter by

    No filters selected

Packaging

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OSHA SILICA COMPLIANT, DUAL AIR/WATER JACKHAMMER HOSE, TWINHAMMER™ 7084 SERIES

OSHA SILICA COMPLIANT, DUAL AIR/WATER JACKHAMMER HOSE, TWINHAMMER™ 7084 SERIES OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM) (air hose), Ethylene Propylene Diene Monomer (EPDM) (water hose)
  • Cover Color: Blue (water hose), Red, Red (air hose)
  • Media: Air, Water
  • Specifications Met: ARPM Class C Tube
  • Connection 2 Type: Male NPT, Universal (air hose)
  • Connection 1 Type: Male NPT, Universal (air hose)
  • Inside Diameter: 3/4 inch (air hose), 3/8 inch (water hose), 19.1 mm (air hose), 9.5 mm (water hose)
  • Fitting Material: Brass (water hose), Carbon Steel (air hose)
  • Application: Air, Multipurpose
  • Connection 2 Size: 3/8 inch (water hose)
  • Connection 1 Size: 3/8 inch (water hose)
  • Hose Reinforcement Material: 2 or 4 Plies of Textile
  • Quantity per Box: 1 to 15
  • Outside Diameter: 1.16 inch, 29.4 mm
  • Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Structure: Smooth
  • Maximum Operating Pressure: 300 psi, 21 bar, 2.1 MPa
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 26.7 lb/ft, 39.78 kg/m
  • Length: 50 ft, 15.2 m
  • Minimum Bend Radius: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7084 Twinhammer Dual Air/Water Jackhammer Factory Hose Assemblies are designed as an integral component of a silica dust suppression system to help meet the OSHA Respirable Crystalline Silica (RCS) Standard. It is easy to handle and maneuver in application, and perfect for use with industrial air compressors and jackhammers.

The air hose inner tube is compatible with light oil mists for tool lubrication. The color-coded hose covers allow easy identification and resist abrasion and weathering. Series 7084 hose assemblies incorporate crimp couplings for durability and security, with universal end styles for quick connection/disconnection.

Markets:
• Construction

Features/Benefits:
• Tube: Black EPDM for versatile and economical service to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Blue (water hose) or red (air hose) EPDM for abrasion and weathering resistance.
• Air Hose Couplings: Steel crimp male universal x male universal for a durable, safe and secure connection.
• Water Hose Couplings: Brass crimp rigid male pipe x rigid male pipe for a safe and secure rust resistant connection.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
• Air
• Water
• Air compressor/water pump hose connections in jackammer dust suppression systems
• Air operated jackhammers incorporating a water connection

Safety/Technical:
• Note: Universal fittings have a maximum working pressure of 150 psi. Do not operate this hose assembly/system at pressures greater than 150 psi.

Related Documents

×
Products Packaging
7084JHT75-600 Carton
7084JHT75-600B Bulk Carton

687PDC
687583